68514436047
Description
N/A
3J-FLNG-1/2-1/8X1/16KW
Bore Size
N/A
1/2 in
Coupling Size
N/A
3J
Keyway Size (W x D)
N/A
1/8 x 1/16 in
Outside Diameter
N/A
2.062 in 52.37 mm
Dimension HD
N/A
1.500 in 38.10 mm
Dimension L
N/A
0.810 in 20.57 mm
CAD N/A
Add To Cart
Request Quote
68514436049
Description
N/A
3J-FLNG-3/4-3/16X3/32KW
Bore Size
N/A
3/4 in
Coupling Size
N/A
3J
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Outside Diameter
N/A
2.062 in 52.37 mm
Dimension HD
N/A
1.500 in 38.10 mm
Dimension L
N/A
0.810 in 20.57 mm
CAD N/A
Add To Cart
Request Quote
68514436048
Description
N/A
3J-FLNG-5/8-3/16X3/32KW
Bore Size
N/A
5/8 in
Coupling Size
N/A
3J
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Outside Diameter
N/A
2.062 in 52.37 mm
Dimension HD
N/A
1.500 in 38.10 mm
Dimension L
N/A
0.810 in 20.57 mm
CAD N/A
Add To Cart
Request Quote
68514436050
Description
N/A
3J-FLNG-7/8-3/16X3/32KW-BLIND KW
Bore Size
N/A
7/8 in
Coupling Size
N/A
3J
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Outside Diameter
N/A
2.062 in 52.37 mm
Dimension HD
N/A
1.500 in 38.10 mm
Dimension L
N/A
0.810 in 20.57 mm
CAD N/A
Add To Cart
Request Quote
68514436056
Description
N/A
4J-FLNG-1"-1/4X1/8KW
Bore Size
N/A
1 in
Coupling Size
N/A
4J
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
2.460 in 62.48 mm
Dimension HD
N/A
1.630 in 41.40 mm
Dimension L
N/A
0.880 in 22.35 mm
CAD N/A
Add To Cart
Request Quote
68514436055
Description
N/A
4J-FLNG-15/16-1/4X1/8KW
Bore Size
N/A
15/16 in
Coupling Size
N/A
4J
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
2.460 in 62.48 mm
Dimension HD
N/A
1.630 in 41.40 mm
Dimension L
N/A
0.880 in 22.35 mm
CAD
N/A
Add To Cart
Request Quote
68514436051
Description
N/A
4J-FLNG-1/2-1/8X1/16KW
Bore Size
N/A
1/2 in
Coupling Size
N/A
4J
Keyway Size (W x D)
N/A
1/8 x 1/16 in
Outside Diameter
N/A
2.460 in 62.48 mm
Dimension HD
N/A
1.630 in 41.40 mm
Dimension L
N/A
0.880 in 22.35 mm
CAD
N/A
Add To Cart
Request Quote
68514436053
Description
N/A
4J-FLNG-3/4-3/16X3/32KW
Bore Size
N/A
3/4 in
Coupling Size
N/A
4J
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Outside Diameter
N/A
2.460 in 62.48 mm
Dimension HD
N/A
1.630 in 41.40 mm
Dimension L
N/A
0.880 in 22.35 mm
CAD
N/A
Add To Cart
Request Quote
68514436052
Description
N/A
4J-FLNG-5/8-3/16X3/32KW
Bore Size
N/A
5/8 in
Coupling Size
N/A
4J
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Outside Diameter
N/A
2.460 in 62.48 mm
Dimension HD
N/A
1.630 in 41.40 mm
Dimension L
N/A
0.880 in 22.35 mm
CAD
N/A
Add To Cart
Request Quote
68514436054
Description
N/A
4J-FLNG-7/8-3/16X3/32KW
Bore Size
N/A
7/8 in
Coupling Size
N/A
4J
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Outside Diameter
N/A
2.460 in 62.48 mm
Dimension HD
N/A
1.630 in 41.40 mm
Dimension L
N/A
0.880 in 22.35 mm
CAD
N/A
Add To Cart
Request Quote
68514436062
Description
N/A
5J-FLNG-1"-1/4X1/8KW
Bore Size
N/A
1 in
Coupling Size
N/A
5J
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
3.250 in 82.55 mm
Dimension HD
N/A
1.880 in 47.75 mm
Dimension L
N/A
1.060 in 26.92 mm
CAD
N/A
Add To Cart
Request Quote
68514436063
Description
N/A
5J-FLNG-1-1/16-1/4X1/8KW
Bore Size
N/A
1 1/16 in
Coupling Size
N/A
5J
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
3.250 in 82.55 mm
Dimension HD
N/A
1.880 in 47.75 mm
Dimension L
N/A
1.060 in 26.92 mm
CAD
N/A
Add To Cart
Request Quote
68514436064
Description
N/A
5J-FLNG-1-1/8-1/4X1/8KW
Bore Size
N/A
1 1/8 in
Coupling Size
N/A
5J
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
3.250 in 82.55 mm
Dimension HD
N/A
1.880 in 47.75 mm
Dimension L
N/A
1.060 in 26.92 mm
CAD
N/A
Add To Cart
Request Quote
68514436061
Description
N/A
5J-FLNG-15/16-1/4X1/8KW
Bore Size
N/A
15/16 in
Coupling Size
N/A
5J
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
3.250 in 82.55 mm
Dimension HD
N/A
1.880 in 47.75 mm
Dimension L
N/A
1.060 in 26.92 mm
CAD
N/A
Add To Cart
Request Quote
68514436057
Description
N/A
5J-FLNG-1/2-1/8X1/16KW
Bore Size
N/A
1/2 in
Coupling Size
N/A
5J
Keyway Size (W x D)
N/A
1/8 x 1/16 in
Outside Diameter
N/A
3.250 in 82.55 mm
Dimension HD
N/A
1.880 in 47.75 mm
Dimension L
N/A
1.060 in 26.92 mm
CAD
N/A
Add To Cart
Request Quote
68514436059
Description
N/A
5J-FLNG-3/4-3/16X3/32KW
Bore Size
N/A
3/4 in
Coupling Size
N/A
5J
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Outside Diameter
N/A
3.250 in 82.55 mm
Dimension HD
N/A
1.880 in 47.75 mm
Dimension L
N/A
1.060 in 26.92 mm
CAD
N/A
Add To Cart
Request Quote
68514436058
Description
N/A
5J-FLNG-5/8-3/16X3/32KW
Bore Size
N/A
5/8 in
Coupling Size
N/A
5J
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Outside Diameter
N/A
3.250 in 82.55 mm
Dimension HD
N/A
1.880 in 47.75 mm
Dimension L
N/A
1.060 in 26.92 mm
CAD
N/A
Add To Cart
Request Quote
68514436060
Description
N/A
5J-FLNG-7/8-3/16X3/32KW
Bore Size
N/A
7/8 in
Coupling Size
N/A
5J
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Outside Diameter
N/A
3.250 in 82.55 mm
Dimension HD
N/A
1.880 in 47.75 mm
Dimension L
N/A
1.060 in 26.92 mm
CAD
N/A
Add To Cart
Request Quote
68514436082
Description
N/A
6J-FLNG-1"-1/4X1/8KW
Bore Size
N/A
1 in
Coupling Size
N/A
6J
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
4.000 in 101.60 mm
Dimension HD
N/A
2.500 in 63.50 mm
Dimension L
N/A
1.310 in 33.27 mm
CAD
N/A
Add To Cart
Request Quote
68514436083
Description
N/A
6J-FLNG-1-1/16-1/4X1/8KW
Bore Size
N/A
1 1/16 in
Coupling Size
N/A
6J
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
4.000 in 101.60 mm
Dimension HD
N/A
2.500 in 63.50 mm
Dimension L
N/A
1.310 in 33.27 mm
CAD
N/A
Add To Cart
Request Quote
68514436086
Description
N/A
6J-FLNG-1-1/4-1/4X1/8KW
Bore Size
N/A
1 1/4 in
Coupling Size
N/A
6J
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
4.000 in 101.60 mm
Dimension HD
N/A
2.500 in 63.50 mm
Dimension L
N/A
1.310 in 33.27 mm
CAD
N/A
Add To Cart
Request Quote
68514436084
Description
N/A
6J-FLNG-1-1/8-1/4X1/8KW
Bore Size
N/A
1 1/8 in
Coupling Size
N/A
6J
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
4.000 in 101.60 mm
Dimension HD
N/A
2.500 in 63.50 mm
Dimension L
N/A
1.310 in 33.27 mm
CAD
N/A
Add To Cart
Request Quote
68514436085
Description
N/A
6J-FLNG-1-3/16-1/4X1/8KW
Bore Size
N/A
1 3/16 in
Coupling Size
N/A
6J
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
4.000 in 101.60 mm
Dimension HD
N/A
2.500 in 63.50 mm
Dimension L
N/A
1.310 in 33.27 mm
CAD
N/A
Add To Cart
Request Quote
68514436081
Description
N/A
6J-FLNG-15/16-1/4X1/8KW
Bore Size
N/A
15/16 in
Coupling Size
N/A
6J
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Outside Diameter
N/A
4.000 in 101.60 mm
Dimension HD
N/A
2.500 in 63.50 mm
Dimension L
N/A
1.310 in 33.27 mm
CAD
N/A
Add To Cart
Request Quote
68514436079
Description
N/A
6J-FLNG-3/4-3/16X3/32KW
Bore Size
N/A
3/4 in
Coupling Size
N/A
6J
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Outside Diameter
N/A
4.000 in 101.60 mm
Dimension HD
N/A
2.500 in 63.50 mm
Dimension L
N/A
1.310 in 33.27 mm
CAD
N/A
Add To Cart
Request Quote