J Type Flanges with Keyway - Metric Bores
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
S-Flex Endurance® Couplings
>
J Type Flanges with Keyway - Metric Bores
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
J Type Flanges with Keyway - Metric Bores
For CAD models and more information, click Directly on the part number below.
The J Type flanges in sizes 3J and 4J are made from die cast of high strength zinc alloy (tensile strength of 41,000 psi) and are furnished bore-to-size.
Size 5J is provided in either zinc alloy or cast iron depending on the bore size.
Size 6J is made from cast iron.
J flanges are compatible with EPDM or Neoprene sleeves.
Each flange has a keyway and two set screws (one set screw over the key and one at 90° to the keyway).
The J Type coupling consists of two flanges and one sleeve.
larger image
larger image
DOWNLOADS
S-Flex Endurance Catalog
S-Flex Endurance Installation Instructions
(PDF, 0KB)
S-Flex Endurance Installation Video
Results Per Page :
25
50
100
200
Results 1 - 12 of 12
Unit of Measure:
Imperial
Metric
Both
1
Part Number
Description
Bore Size
Coupling Size
Keyway Size (W x D)
Outside Diameter
Dimension HD
Dimension L
CAD
68514441486
3J-FLNG-11MMH7-4X1.8MMKW
11.00
mm
3J
4 x 1.8
mm
2.062
in
52.37
mm
1.500
in
38.10
mm
0.810
in
20.57
mm
N/A
68514441487
3J-FLNG-12MMH7-4X1.8MMKW
12.00
mm
3J
4 x 1.8
mm
2.062
in
52.37
mm
1.500
in
38.10
mm
0.810
in
20.57
mm
N/A
68514441488
3J-FLNG-14MMH7-5X2.3MMKW
14.00
mm
3J
5 x 2.3
mm
2.062
in
52.37
mm
1.500
in
38.10
mm
0.810
in
20.57
mm
N/A
68514441489
3J-FLNG-15MMH7-5X2.3MMKW
15
mm
3J
5 x 2.3
mm
2.062
in
52.37
mm
1.500
in
38.10
mm
0.810
in
20.57
mm
N/A
68514441490
3J-FLNG-16MMH7-5X2.3MMKW
16.00
mm
3J
5 x 2.3
mm
2.062
in
52.37
mm
1.500
in
38.10
mm
0.810
in
20.57
mm
N/A
68514441491
3J-FLNG-19MMH7-6X2.8MMKW
19.00
mm
3J
6 x 2.8
mm
2.062
in
52.37
mm
1.500
in
38.10
mm
0.810
in
20.57
mm
N/A
68514441500
4J-FLNG-14MMH7-5X2.3MMKW
14.00
mm
4J
5 x 2.3
mm
2.460
in
62.48
mm
1.630
in
41.40
mm
0.880
in
22.35
mm
N/A
68514441501
4J-FLNG-15MMH7-5X2.3MMKW
15
mm
4J
5 x 2.3
mm
2.460
in
62.48
mm
1.630
in
41.40
mm
0.880
in
22.35
mm
N/A
68514441502
4J-FLNG-16MMH7-5X2.3MMKW
16.00
mm
4J
5 x 2.3
mm
2.460
in
62.48
mm
1.630
in
41.40
mm
0.880
in
22.35
mm
N/A
68514441503
4J-FLNG-19MMH7-6X2.8MMKW
19.00
mm
4J
6 x 2.8
mm
2.460
in
62.48
mm
1.630
in
41.40
mm
0.880
in
22.35
mm
N/A
68514441504
4J-FLNG-20MMH7-6X2.8MMKW
20.00
mm
4J
6 x 2.8
mm
2.460
in
62.48
mm
1.630
in
41.40
mm
0.880
in
22.35
mm
N/A
68514441505
4J-FLNG-24MMH7-8X3.3MMKW-BLIND KW
24.00
mm
4J
8 X 3.3
mm
2.460
in
62.48
mm
1.630
in
41.40
mm
0.880
in
22.35
mm
N/A
Results 1 - 12 of 12
1
<