All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > S-Flex Endurance® Couplings > J Type Flanges with Keyway - Metric Bores > View Items  

J Type Flanges with Keyway - Metric Bores

Check up to five results to perform an action.


  • The J Type flanges in sizes 3J and 4J are made from die cast of high strength zinc alloy (tensile strength of 41,000 psi) and are furnished bore-to-size.
  • Size 5J is provided in either zinc alloy or cast iron depending on the bore size.
  • Size 6J is made from cast iron.
  • J flanges are compatible with EPDM or Neoprene sleeves.
  • Each flange has a keyway and two set screws (one set screw over the key and one at 90° to the keyway).
  • The J Type coupling consists of two flanges and one sleeve.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

S-Flex Endurance Catalog

S-Flex Endurance Installation Instructions
(PDF, 0KB)

S-Flex Endurance Installation Video

Compare Items
   
  Results 1 - 12 of 12 1 

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (W x D)

Outside Diameter

Dimension HD

Dimension L

CAD

68514441486 3J-FLNG-11MMH7-4X1.8MMKW 11.00 mm 3J 4 x 1.8 mm 2.062 in
52.37
mm
1.500 in
38.10
mm
0.810 in
20.57
mm
N/A
68514441487 3J-FLNG-12MMH7-4X1.8MMKW 12.00 mm 3J 4 x 1.8 mm 2.062 in
52.37
mm
1.500 in
38.10
mm
0.810 in
20.57
mm
N/A
68514441488 3J-FLNG-14MMH7-5X2.3MMKW 14.00 mm 3J 5 x 2.3 mm 2.062 in
52.37
mm
1.500 in
38.10
mm
0.810 in
20.57
mm
N/A
68514441489 3J-FLNG-15MMH7-5X2.3MMKW 15 mm 3J 5 x 2.3 mm 2.062 in
52.37
mm
1.500 in
38.10
mm
0.810 in
20.57
mm
N/A
68514441490 3J-FLNG-16MMH7-5X2.3MMKW 16.00 mm 3J 5 x 2.3 mm 2.062 in
52.37
mm
1.500 in
38.10
mm
0.810 in
20.57
mm
N/A
68514441491 3J-FLNG-19MMH7-6X2.8MMKW 19.00 mm 3J 6 x 2.8 mm 2.062 in
52.37
mm
1.500 in
38.10
mm
0.810 in
20.57
mm
N/A
68514441500 4J-FLNG-14MMH7-5X2.3MMKW 14.00 mm 4J 5 x 2.3 mm 2.460 in
62.48
mm
1.630 in
41.40
mm
0.880 in
22.35
mm
N/A
68514441501 4J-FLNG-15MMH7-5X2.3MMKW 15 mm 4J 5 x 2.3 mm 2.460 in
62.48
mm
1.630 in
41.40
mm
0.880 in
22.35
mm
N/A
68514441502 4J-FLNG-16MMH7-5X2.3MMKW 16.00 mm 4J 5 x 2.3 mm 2.460 in
62.48
mm
1.630 in
41.40
mm
0.880 in
22.35
mm
N/A
68514441503 4J-FLNG-19MMH7-6X2.8MMKW 19.00 mm 4J 6 x 2.8 mm 2.460 in
62.48
mm
1.630 in
41.40
mm
0.880 in
22.35
mm
N/A
68514441504 4J-FLNG-20MMH7-6X2.8MMKW 20.00 mm 4J 6 x 2.8 mm 2.460 in
62.48
mm
1.630 in
41.40
mm
0.880 in
22.35
mm
N/A
68514441505 4J-FLNG-24MMH7-8X3.3MMKW-BLIND KW 24.00 mm 4J 8 X 3.3 mm 2.460 in
62.48
mm
1.630 in
41.40
mm
0.880 in
22.35
mm
N/A
  Results 1 - 12 of 12 1