68514441486
Description
N/A
3J-FLNG-11MMH7-4X1.8MMKW
Bore Size
N/A
11.00 mm
Coupling Size
N/A
3J
Keyway Size (W x D)
N/A
4 x 1.8 mm
Outside Diameter
N/A
2.062 in 52.37 mm
Dimension HD
N/A
1.500 in 38.10 mm
Dimension L
N/A
0.810 in 20.57 mm
CAD N/A
Add To Cart
Request Quote
68514441487
Description
N/A
3J-FLNG-12MMH7-4X1.8MMKW
Bore Size
N/A
12.00 mm
Coupling Size
N/A
3J
Keyway Size (W x D)
N/A
4 x 1.8 mm
Outside Diameter
N/A
2.062 in 52.37 mm
Dimension HD
N/A
1.500 in 38.10 mm
Dimension L
N/A
0.810 in 20.57 mm
CAD N/A
Add To Cart
Request Quote
68514441488
Description
N/A
3J-FLNG-14MMH7-5X2.3MMKW
Bore Size
N/A
14.00 mm
Coupling Size
N/A
3J
Keyway Size (W x D)
N/A
5 x 2.3 mm
Outside Diameter
N/A
2.062 in 52.37 mm
Dimension HD
N/A
1.500 in 38.10 mm
Dimension L
N/A
0.810 in 20.57 mm
CAD N/A
Add To Cart
Request Quote
68514441489
Description
N/A
3J-FLNG-15MMH7-5X2.3MMKW
Bore Size
N/A
15 mm
Coupling Size
N/A
3J
Keyway Size (W x D)
N/A
5 x 2.3 mm
Outside Diameter
N/A
2.062 in 52.37 mm
Dimension HD
N/A
1.500 in 38.10 mm
Dimension L
N/A
0.810 in 20.57 mm
CAD N/A
Add To Cart
Request Quote
68514441490
Description
N/A
3J-FLNG-16MMH7-5X2.3MMKW
Bore Size
N/A
16.00 mm
Coupling Size
N/A
3J
Keyway Size (W x D)
N/A
5 x 2.3 mm
Outside Diameter
N/A
2.062 in 52.37 mm
Dimension HD
N/A
1.500 in 38.10 mm
Dimension L
N/A
0.810 in 20.57 mm
CAD N/A
Add To Cart
Request Quote
68514441491
Description
N/A
3J-FLNG-19MMH7-6X2.8MMKW
Bore Size
N/A
19.00 mm
Coupling Size
N/A
3J
Keyway Size (W x D)
N/A
6 x 2.8 mm
Outside Diameter
N/A
2.062 in 52.37 mm
Dimension HD
N/A
1.500 in 38.10 mm
Dimension L
N/A
0.810 in 20.57 mm
CAD N/A
Add To Cart
Request Quote
68514441500
Description
N/A
4J-FLNG-14MMH7-5X2.3MMKW
Bore Size
N/A
14.00 mm
Coupling Size
N/A
4J
Keyway Size (W x D)
N/A
5 x 2.3 mm
Outside Diameter
N/A
2.460 in 62.48 mm
Dimension HD
N/A
1.630 in 41.40 mm
Dimension L
N/A
0.880 in 22.35 mm
CAD N/A
Add To Cart
Request Quote
68514441501
Description
N/A
4J-FLNG-15MMH7-5X2.3MMKW
Bore Size
N/A
15 mm
Coupling Size
N/A
4J
Keyway Size (W x D)
N/A
5 x 2.3 mm
Outside Diameter
N/A
2.460 in 62.48 mm
Dimension HD
N/A
1.630 in 41.40 mm
Dimension L
N/A
0.880 in 22.35 mm
CAD N/A
Add To Cart
Request Quote
68514441502
Description
N/A
4J-FLNG-16MMH7-5X2.3MMKW
Bore Size
N/A
16.00 mm
Coupling Size
N/A
4J
Keyway Size (W x D)
N/A
5 x 2.3 mm
Outside Diameter
N/A
2.460 in 62.48 mm
Dimension HD
N/A
1.630 in 41.40 mm
Dimension L
N/A
0.880 in 22.35 mm
CAD N/A
Add To Cart
Request Quote
68514441503
Description
N/A
4J-FLNG-19MMH7-6X2.8MMKW
Bore Size
N/A
19.00 mm
Coupling Size
N/A
4J
Keyway Size (W x D)
N/A
6 x 2.8 mm
Outside Diameter
N/A
2.460 in 62.48 mm
Dimension HD
N/A
1.630 in 41.40 mm
Dimension L
N/A
0.880 in 22.35 mm
CAD N/A
Add To Cart
Request Quote
68514441504
Description
N/A
4J-FLNG-20MMH7-6X2.8MMKW
Bore Size
N/A
20.00 mm
Coupling Size
N/A
4J
Keyway Size (W x D)
N/A
6 x 2.8 mm
Outside Diameter
N/A
2.460 in 62.48 mm
Dimension HD
N/A
1.630 in 41.40 mm
Dimension L
N/A
0.880 in 22.35 mm
CAD N/A
Add To Cart
Request Quote
68514441505
Description
N/A
4J-FLNG-24MMH7-8X3.3MMKW-BLIND KW
Bore Size
N/A
24.00 mm
Coupling Size
N/A
4J
Keyway Size (W x D)
N/A
8 X 3.3 mm
Outside Diameter
N/A
2.460 in 62.48 mm
Dimension HD
N/A
1.630 in 41.40 mm
Dimension L
N/A
0.880 in 22.35 mm
CAD N/A
Add To Cart
Request Quote