All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > S-Flex Endurance® Couplings > J Type Flanges without Keyway - Inch (Imperial) Bores > View Items  

J Type Flanges without Keyway - Inch (Imperial) Bores

Check up to five results to perform an action.


  • The J Type flanges in sizes 3J and 4J are made from die cast of high strength zinc alloy (tensile strength of 41,000 psi) and are furnished bore-to-size.
  • Size 5J is provided in either zinc alloy or cast iron depending on the bore size.
  • Size 6J is made from cast iron.
  • J flanges are compatible with EPDM or Neoprene sleeves.
  • Each flange has a keyway and two set screws (one set screw over the key and one at 90° to the keyway).
  • The J Type coupling consists of two flanges and one sleeve.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

S-Flex Endurance Catalog

S-Flex Endurance Installation Instructions
(PDF, 0KB)

S-Flex Endurance Installation Video

Compare Items
   
  Results 1 - 5 of 5 1 

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Outside Diameter

Dimension HD

Dimension L

CAD

68514436114 3J-FLNG-1/2-NKW 1/2 in 3J No Keyway 2.062 in
52.37
mm
1.500 in
38.10
mm
0.810 in
20.57
mm
N/A
68514436046 3J-FLNG-3/8-NKW 3/8 in 3J No Keyway 2.062 in
52.37
mm
1.500 in
38.10
mm
0.810 in
20.57
mm
CAD Icon (for items table)
68514436115 4J-FLNG-1/2-NKW 1/2 in 4J No Keyway 2.460 in
62.48
mm
1.630 in
41.40
mm
0.880 in
22.35
mm
CAD Icon (for items table)
68514436347 5J-FLNG-1/2-NKW 1/2 in 5J No Keyway 3.250 in
82.55
mm
1.880 in
47.75
mm
1.060 in
26.92
mm
N/A
68514436351 6J-FLNG-5/8-NKW 5/8 in 6J No Keyway 4.000 in
101.60
mm
2.500 in
63.50
mm
1.310 in
33.27
mm
N/A
  Results 1 - 5 of 5 1