All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
S-Flex Endurance® Couplings
>
S Type Flanges with Keyway - Inch (Imperial) Bores
>
View Items
S Type Flanges with Keyway - Inch (Imperial) Bores
Check up to five results to perform an action.
S flanges are made of high strength cast iron and are bored-to- size for a slip fit on standard shafts.
S flanges are easy to install, are readily available from stock in a wide range of popular bore sizes, and are supplied with two set screws at 90°.
The S Type coupling consists of two flanges and one sleeve.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
S-Flex Endurance Catalog
S-Flex Endurance Installation Instructions
(PDF, 0KB)
S-Flex Endurance Installation Video
Results Per Page :
25
50
100
200
Results 1 - 25 of 152
1
2
3
4
5
»
Part Number
Description
Bore Size
Coupling Size
Keyway Size (W x D)
Outside Diameter
Dimension HD
Dimension L
CAD
68514436073
5S-FLNG-1"-1/4X1/8KW
1
in
5S
1/4 x 1/8
in
3.250
in
82.55
mm
1.880
in
47.75
mm
1.34
in
34.04
mm
68514436074
5S-FLNG-1-1/16-1/4X1/8KW
1 1/16
in
5S
1/4 x 1/8
in
3.250
in
82.55
mm
1.880
in
47.75
mm
1.34
in
34.04
mm
68514436077
5S-FLNG-1-1/4-1/4X1/16KW-SP KW
1 1/4
in
5S
1/4 x 1/8
in
3.250
in
82.55
mm
1.880
in
47.75
mm
1.34
in
34.04
mm
68514436075
5S-FLNG-1-1/8-1/4X1/8KW
1 1/8
in
5S
1/4 x 1/8
in
3.250
in
82.55
mm
1.880
in
47.75
mm
1.34
in
34.04
mm
68514436076
5S-FLNG-1-3/16-1/4X1/8KW
1 3/16
in
5S
1/4 x 1/8
in
3.250
in
82.55
mm
1.880
in
47.75
mm
1.34
in
34.04
mm
68514436072
5S-FLNG-15/16-1/4X1/8KW
15/16
in
5S
1/4 x 1/8
in
3.250
in
82.55
mm
1.880
in
47.75
mm
1.34
in
34.04
mm
68514436067
5S-FLNG-1/2-1/8X1/16KW
1/2
in
5S
1/8 x 1/16
in
3.250
in
82.55
mm
1.880
in
47.75
mm
1.34
in
34.04
mm
68514436070
5S-FLNG-13/16-3/16X3/32KW
13/16
in
5S
3/16 x 3/32
in
3.250
in
82.55
mm
1.880
in
47.75
mm
1.34
in
34.04
mm
68514436069
5S-FLNG-3/4-3/16X3/32KW
3/4
in
5S
3/16 x 3/32
in
3.250
in
82.55
mm
1.880
in
47.75
mm
1.34
in
34.04
mm
68514436068
5S-FLNG-5/8-3/16X3/32KW
5/8
in
5S
3/16 x 3/32
in
3.250
in
82.55
mm
1.880
in
47.75
mm
1.34
in
34.04
mm
68514436071
5S-FLNG-7/8-3/16X3/32KW
7/8
in
5S
3/16 x 3/32
in
3.250
in
82.55
mm
1.880
in
47.75
mm
1.34
in
34.04
mm
68514436097
6S-FLNG-1"-1/4X1/8KW
1
in
6S
1/4 x 1/8
in
4.000
in
101.60
mm
2.500
in
63.50
mm
1.640
in
41.66
mm
68514436098
6S-FLNG-1-1/16-1/4X1/8KW
1 1/16
in
6S
1/4 x 1/8
in
4.000
in
101.60
mm
2.500
in
63.50
mm
1.640
in
41.66
mm
68514436101
6S-FLNG-1-1/4-1/4X1/8KW
1 1/4
in
6S
1/4 x 1/8
in
4.000
in
101.60
mm
2.500
in
63.50
mm
1.640
in
41.66
mm
68514436099
6S-FLNG-1-1/8-1/4X1/8KW
1 1/8
in
6S
1/4 x 1/8
in
4.000
in
101.60
mm
2.500
in
63.50
mm
1.640
in
41.66
mm
68514436100
6S-FLNG-1-3/16-1/4X1/8KW
1 3/16
in
6S
1/4 x 1/8
in
4.000
in
101.60
mm
2.500
in
63.50
mm
1.640
in
41.66
mm
68514436096
6S-FLNG-15/16-1/4X1/8KW
15/16
in
6S
1/4 x 1/8
in
4.000
in
101.60
mm
2.500
in
63.50
mm
1.640
in
41.66
mm
68514436094
6S-FLNG-3/4-3/16X3/32KW
3/4
in
6S
3/16 x 3/32
in
4.000
in
101.60
mm
2.500
in
63.50
mm
1.640
in
41.66
mm
68514436093
6S-FLNG-5/8-3/16X3/32KW
5/8
in
6S
3/16 x 3/32
in
4.000
in
101.60
mm
2.500
in
63.50
mm
1.640
in
41.66
mm
68514436095
6S-FLNG-7/8-3/16X3/32KW
7/8
in
6S
3/16 x 3/32
in
4.000
in
101.60
mm
2.500
in
63.50
mm
1.640
in
41.66
mm
68514436105
6S-FLNG-1-1/2-3/8X1/8KW-SP KW
1 1/2
in
6S
3/8 x 1/8
in
4.000
in
101.60
mm
2.500
in
63.50
mm
1.640
in
41.66
mm
68514436106
6S-FLNG-1-5/8-3/8X1/8KW-SP KW
1 5/8
in
6S
3/8 x 1/8
in
4.000
in
101.60
mm
2.500
in
63.50
mm
1.640
in
41.66
mm
68514436107
6S-FLNG-1-3/4-3/8X1/16KW-SP KW
1 3/4
in
6S
3/8 x 3/16
in
4.000
in
101.60
mm
2.500
in
63.50
mm
1.640
in
41.66
mm
68514436104
6S-FLNG-1-7/16-3/8X3/16KW
1 7/16
in
6S
3/8 x 3/16
in
4.000
in
101.60
mm
2.500
in
63.50
mm
1.640
in
41.66
mm
68514436103
6S-FLNG-1-3/8-5/16X5/32KW
1 3/8
in
6S
5/16 x 5/32
in
4.000
in
101.60
mm
2.500
in
63.50
mm
1.640
in
41.66
mm
Results 1 - 25 of 152
1
2
3
4
5
»