All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > S-Flex Endurance® Couplings > S Type Flanges with Keyway - Metric Bores > View Items  

S Type Flanges with Keyway - Metric Bores

Check up to five results to perform an action.


  • S flanges are made of high strength cast iron and are bored-to- size for a slip fit on standard shafts.
  • S flanges are easy to install, are readily available from stock in a wide range of popular bore sizes, and are supplied with two set screws at 90°.
  • The S Type coupling consists of two flanges and one sleeve.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

S-Flex Endurance Catalog

S-Flex Endurance Installation Instructions
(PDF, 0KB)

S-Flex Endurance Installation Video

Compare Items
   
  Results 1 - 25 of 65 1 2 3 

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (W x D)

Outside Diameter

Dimension HD

Dimension L

CAD

68514441515 5S-FLNG-14MMH7-5X2.3MMKW 14.00 mm 5S 5 x 2.3 mm 3.250 in
82.55
mm
1.880 in
47.75
mm
1.34 in
34.04
mm
CAD Icon (for items table)
68514441516 5S-FLNG-16MMH7-5X2.3MMKW 16.00 mm 5S 5 x 2.3 mm 3.250 in
82.55
mm
1.880 in
47.75
mm
1.34 in
34.04
mm
CAD Icon (for items table)
68514441517 5S-FLNG-19MMH7-6X2.8MMKW 19.00 mm 5S 6 x 2.8 mm 3.250 in
82.55
mm
1.880 in
47.75
mm
1.34 in
34.04
mm
CAD Icon (for items table)
68514441518 5S-FLNG-20MMH7-6X2.8MMKW 20.00 mm 5S 6 x 2.8 mm 3.250 in
82.55
mm
1.880 in
47.75
mm
1.34 in
34.04
mm
CAD Icon (for items table)
68514441519 5S-FLNG-24MMH7-8X3.3MMKW 24.00 mm 5S 8 X 3.3 mm 3.250 in
82.55
mm
1.880 in
47.75
mm
1.34 in
34.04
mm
CAD Icon (for items table)
68514441520 5S-FLNG-25MMH7-8X3.3MMKW 25.00 mm 5S 8 X 3.3 mm 3.250 in
82.55
mm
1.880 in
47.75
mm
1.34 in
34.04
mm
CAD Icon (for items table)
68514441521 5S-FLNG-28MMH7-8X3.3MMKW 28.00 mm 5S 8 X 3.3 mm 3.250 in
82.55
mm
1.880 in
47.75
mm
1.34 in
34.04
mm
CAD Icon (for items table)
68514441538 6S-FLNG-32MMH7-10X3.3MMKW 32.00 mm 6S 10 x 3.3 mm 4.000 in
101.60
mm
2.500 in
63.50
mm
1.640 in
41.66
mm
CAD Icon (for items table)
68514441539 6S-FLNG-35MMH7-10X3.3MMKW 35.00 mm 6S 10 x 3.3 mm 4.000 in
101.60
mm
2.500 in
63.50
mm
1.640 in
41.66
mm
CAD Icon (for items table)
68514455323 6S-FLNG-38MMH7-10X3.3MMKW 38.00 mm 6S 10 x 3.3 mm 4.000 in
101.60
mm
2.500 in
63.50
mm
1.640 in
41.66
mm
CAD Icon (for items table)
68514441532 6S-FLNG-19MMH7-6X2.8MMKW 19.00 mm 6S 8 X 3.3 mm 4.000 in
101.60
mm
2.500 in
63.50
mm
1.640 in
41.66
mm
CAD Icon (for items table)
68514441533 6S-FLNG-20MMH7-6X2.8MMKW 20.00 mm 6S 8 X 3.3 mm 4.000 in
101.60
mm
2.500 in
63.50
mm
1.640 in
41.66
mm
CAD Icon (for items table)
68514441534 6S-FLNG-24MMH7-8X3.3MMKW 24.00 mm 6S 8 X 3.3 mm 4.000 in
101.60
mm
2.500 in
63.50
mm
1.640 in
41.66
mm
CAD Icon (for items table)
68514441535 6S-FLNG-25MMH7-8X3.3MMKW 25.00 mm 6S 8 X 3.3 mm 4.000 in
101.60
mm
2.500 in
63.50
mm
1.640 in
41.66
mm
CAD Icon (for items table)
68514441536 6S-FLNG-28MMH7-8X3.3MMKW 28.00 mm 6S 8 X 3.3 mm 4.000 in
101.60
mm
2.500 in
63.50
mm
1.640 in
41.66
mm
CAD Icon (for items table)
68514441537 6S-FLNG-30MMH7-8X3.3MMKW 30.00 mm 6S 8 X 3.3 mm 4.000 in
101.60
mm
2.500 in
63.50
mm
1.640 in
41.66
mm
CAD Icon (for items table)
68514441551 7S-FLNG-32MMH7-10X3.3MMKW 32.00 mm 7S 10 x 3.3 mm 4.625 in
117.48
mm
2.810 in
71.37
mm
1.840 in
46.74
mm
CAD Icon (for items table)
68514449552 7S-FLNG-35MMH7-10X3.3MMKW 35.00 mm 7S 10 x 3.3 mm 4.625 in
117.48
mm
2.810 in
71.37
mm
1.840 in
46.74
mm
CAD Icon (for items table)
68514441552 7S-FLNG-38MMH7-10X3.3MMKW 38.00 mm 7S 10 x 3.3 mm 4.625 in
117.48
mm
2.810 in
71.37
mm
1.840 in
46.74
mm
CAD Icon (for items table)
68514441553 7S-FLNG-42MMH7-12X3.3MMKW 42 mm 7S 12 X 3.3 mm 4.625 in
117.48
mm
2.810 in
71.37
mm
1.840 in
46.74
mm
CAD Icon (for items table)
68514456571 7S-FLNG-19MMH7-6X2.8MMKW 19.00 mm 7S 6 x 2.8 mm 4.625 in
117.48
mm
2.810 in
71.37
mm
1.840 in
46.74
mm
CAD Icon (for items table)
68514451257 7S-FLNG-24MMH7-8X3.3MMKW 24.00 mm 7S 8 X 3.3 mm 4.625 in
117.48
mm
2.810 in
71.37
mm
1.840 in
46.74
mm
CAD Icon (for items table)
68514441548 7S-FLNG-25MMH7-8X3.3MMKW 25.00 mm 7S 8 X 3.3 mm 4.625 in
117.48
mm
2.810 in
71.37
mm
1.840 in
46.74
mm
CAD Icon (for items table)
68514441549 7S-FLNG-28MMH7-8X3.3MMKW 28.00 mm 7S 8 X 3.3 mm 4.625 in
117.48
mm
2.810 in
71.37
mm
1.840 in
46.74
mm
CAD Icon (for items table)
68514441550 7S-FLNG-30MMH7-8X3.3MMKW 30.00 mm 7S 8 X 3.3 mm 4.625 in
117.48
mm
2.810 in
71.37
mm
1.840 in
46.74
mm
CAD Icon (for items table)
  Results 1 - 25 of 65 1 2 3