All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
S-Flex Endurance® Couplings
>
S Type Flanges without Keyway - Inch (Imperial) Bores
>
View Items
S Type Flanges without Keyway - Inch (Imperial) Bores
Check up to five results to perform an action.
S flanges are made of high strength cast iron and are bored-to- size for a slip fit on standard shafts.
S flanges are easy to install, are readily available from stock in a wide range of popular bore sizes, and are supplied with two set screws at 90°.
The S Type coupling consists of two flanges and one sleeve.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
S-Flex Endurance Catalog
S-Flex Endurance Installation Instructions
(PDF, 0KB)
S-Flex Endurance Installation Video
Results Per Page :
25
50
100
200
Results 1 - 8 of 8
1
Part Number
Description
Bore Size
Coupling Size
Keyway Size (W x D)
Outside Diameter
Dimension FL
Dimension HD
CAD
68514436349
5S-FLNG-1/2-NKW
1/2
in
5S
No Keyway
3.250
in
82.55
mm
0.590
in
14.99
mm
1.880
in
47.75
mm
68514436353
6S-FLNG-5/8-NKW
5/8
in
6S
No Keyway
4.000
in
101.60
mm
0.780
in
19.81
mm
2.500
in
63.50
mm
68514436355
7S-FLNG-5/8-NKW
5/8
in
7S
No Keyway
4.625
in
117.48
mm
0.780
in
19.81
mm
2.810
in
71.37
mm
68514436357
8S-FLNG-3/4-NKW
3/4
in
8S
No Keyway
5.450
in
138.43
mm
0.880
in
22.35
mm
3.250
in
82.55
mm
68514436359
9S-FLNG-7/8-NKW
7/8
in
9S
No Keyway
6.350
in
161.29
mm
1.030
in
26.16
mm
3.630
in
92.20
mm
68514436361
10S-FLNG-1-1/8-NKW
1 1/8
in
10S
No Keyway
7.500
in
190.50
mm
1.220
in
30.99
mm
4.380
in
111.25
mm
68514436365
11S-FLNG-1-1/4-NKW
1 1/4
in
11S
No Keyway
9.625
in
244.48
mm
1.500
in
38.10
mm
5.250
in
133.35
mm
68514436367
12S-FLNG-1-1/2-NKW
1 1/2
in
12S
No Keyway
10.000
in
254.00
mm
1.690
in
42.93
mm
5.750
in
146.05
mm
N/A
Results 1 - 8 of 8
1