All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > S-Flex Endurance® Couplings > SC Type Spacer Flanges > View Items  

SC Type Spacer Flanges

Check up to five results to perform an action.


  • Specifically designed for the pump industry, this coupling accommodates industry standard as well as special pump/motor separation
  • This shaft separation facilitates easy pump repair of pump packing, bearings, and seals without disturbing pump or motor mounting and alignment
  • The SC Type coupling consists of two flanges, a sleeve and two shaft hubs
Quick Coupling Removal
  • The center drop out section consists of two flanges and the flexible sleeve
  • The flange is bolted to the shaft hub with four hex head cap screws
  • The center drop out section can be removed by removing the hex head cap screws
  • Flats on each hub provides a convenient grip for a wrench in order to facilitate loosening of the screws and, if desired, turning of the pump/motor shafts
  • Once the hub is removed from the pump shaft, maintenance on the pump can be done without disturbing equipment alignment





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

S-Flex Endurance Catalog

S-Flex Endurance Half and Full Spacer Installation Instructions
(, 0KB)

S-Flex Endurance Full Spacer Installation Video

S-Flex Endurance Half Spacer Coupling Installation Video

Compare Items
   
  Results 1 - 24 of 24 1 

Part Number

Description 

Flange #

SC Hub #

Outside Diameter

Dimension HD

Dimension L

For Required Shaft Separation

68514436524 5SC35-SPCR FLNG 5SC35 5SCH 3.250 in
82.55
mm
0.800 in
20.32
mm
1.690 in
42.93
mm
3.5 in
68514436526 6SC35-SPCR FLNG 6SC35 6SCH 4.000 in
101.60
mm
0.590 in
14.99
mm
1.630 in
41.40
mm
3.5 in
68514436528 6SC44-SPCR FLNG 6SC44 6SCH 4.000 in
101.60
mm
1.030 in
26.16
mm
2.060 in
52.32
mm
4.375 in
68514436530 6SC50-SPCR FLNG 6SC50 6SCH 4.000 in
101.60
mm
1.340 in
34.04
mm
2.380 in
60.45
mm
5 in
68514436532 7SC35-SPCR FLNG 7SC35 7SCH 4.625 in
117.48
mm
0.470 in
11.94
mm
1.630 in
41.40
mm
3.5 in
68514436534 7SC44-SPCR FLNG 7SC44 7SCH 4.625 in
117.48
mm
0.910 in
23.11
mm
2.060 in
52.32
mm
4.375 in
68514436536 7SC50-SPCR FLNG 7SC50 7SCH 4.625 in
117.48
mm
1.220 in
30.99
mm
2.380 in
60.45
mm
5 in
68514436538 8SC35-SPCR FLNG 8SC35 8SCH 5.450 in
138.43
mm
0.280 in
7.11
mm
1.630 in
41.40
mm
3.5 in
68514436542 8SC44-SPCR FLNG 8SC44 8SCH 5.450 in
138.43
mm
0.720 in
18.29
mm
2.060 in
52.32
mm
4.375 in
68514436544 8SC50-SPCR FLNG 8SC50 8SCH 5.450 in
138.43
mm
1.030 in
26.16
mm
2.380 in
60.45
mm
5 in
68514436548 9SC35-SPCR FLNG 9SC35 9SCH(HS) 6.350 in
161.29
mm
0.060 in
1.52
mm
1.690 in
42.93
mm
3.5 in
68514436550 9SC44-SPCR FLNG 9SC44 9SCH(HS) 6.350 in
161.29
mm
0.440 in
11.18
mm
2.060 in
52.32
mm
4.375 in
68514436552 9SC50-SPCR FLNG 9SC50 9SCH(HS) 6.350 in
161.29
mm
0.750 in
19.05
mm
2.380 in
60.45
mm
5 in
68514436560 10SC48-SPCR FLNG 10SC48 10SCH(HS) 7.500 in
190.50
mm
0.340 in
8.64
mm
2.250 in
57.15
mm
4.750 in
68514436562 10SC50-SPCR FLNG 10SC50 10SCH(HS) 7.500 in
190.50
mm
0.470 in
11.94
mm
2.380 in
60.45
mm
5 in
68514436570 11SC48-SPCR FLNG 11SC48 11SCH(HS) 8.625 in
219.08
mm
0.030 in
0.76
mm
1.500 in
38.10
mm
4.750 in
68514436572 11SC50-SPCR FLNG 11SC50 11SCH(HS) 8.625 in
219.08
mm
0.060 in
1.52
mm
1.560 in
39.62
mm
5 in
68514436582 12SC70-14-SPCR FLNG 12SC70-14 14SCH 10.000 in
254.00
mm
0.660 in
16.76
mm
2.470 in
62.74
mm
7 in
68514436584 12SC78-SPCR FLNG 12SC78 12SCH(HS) 10.000 in
254.00
mm
1.030 in
26.16
mm
2.840 in
72.14
mm
7.750 in
68514436586 12SC78-14-SPCR FLNG 12SC78-14 14SCH 10.000 in
254.00
mm
1.030 in
26.16
mm
2.840 in
72.14
mm
7.750 in
68514436588 12SC100-14-SPCR FLNG 12SC100-14 14SCH 10.000 in
254.00
mm
2.160 in
54.86
mm
3.970 in
100.84
mm
10.000 in
68514436580 12SC70-SPCR FLNG 12SC70 12SCH(HS) 10.000 in
254.00
mm
0.660 in
16.76
mm
2.470 in
62.74
mm
7 in
68514454200 13SC78-SPCR FLNG 13SC78 13SCH(HS) 11.750 in
298.45
mm
0.560 in
14.22
mm
3.250 in
82.55
mm
7.750 in
68514454202 14SC78-SPCR FLNG 14SC78 14SCH 13.875 in
352.43
mm
0.030 in
0.76
mm
2.720 in
69.09
mm
7.750 in
  Results 1 - 24 of 24 1