Batch CAD Cart (0)
  • Cart is empty
  • TR flanges are similar to the TF style, but allow for the Taper Lock Bushing to be mounted and removed from the reverse or serration side of the flange
  • The limited torque ratings of the Taper Lock Bushings allow TR flanges to only be used with EPDM or Neoprene sleeves
  • Different bushing sizes are used, so they have different maximum bores than the TF flanges
  • Sizes 6 through 16 are available
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Coupling Size

Part Number

Description 

Coupling Size

Hub Diameter

Outside Diameter

Overall Length

Bushing Required

Sort by
N/A 6TR-FLNG-TAPER-BSW-THREAD N/A 6TR N/A 2.810 in71.37 mm N/A 4.000 in101.60 mm N/A 4.00 in101.60 mm N/A 1008
N/A 6TR-FLNG-TAPER STD UNC THREAD N/A 6TR N/A 2.810 in71.37 mm N/A 4.000 in101.60 mm N/A 4.00 in101.60 mm N/A 1008
N/A 7TR-FLNG-TAPER-BSW-THREAD N/A 7TR N/A 2.810 in71.37 mm N/A 4.620 in117.35 mm N/A 3.940 in100.08 mm N/A 1108
N/A 7TR-FLNG-TAPER STD UNC THREAD N/A 7TR N/A 2.810 in71.37 mm N/A 4.620 in117.35 mm N/A 3.940 in100.08 mm N/A 1108
N/A 8TR-FLNG-TAPER-BSW-THREAD N/A 8TR N/A 3.250 in82.55 mm N/A 5.450 in138.43 mm N/A 5.00 in127.00 mm N/A 1215/1210
N/A 8TR-FLNG-TAPER STD UNC THREAD N/A 8TR N/A 3.250 in82.55 mm N/A 5.450 in138.43 mm N/A 5.00 in127.00 mm N/A 1215/1210
N/A 10TR-FLNG-TAPER-BSW-THREAD N/A 10TR N/A 4.750 in120.65 mm N/A 7.500 in190.50 mm N/A 7 in177.80 mm N/A 1615/1610
N/A 10TR-FLNG-TAPER STD UNC THREAD N/A 10TR N/A 4.750 in120.65 mm N/A 7.500 in190.50 mm N/A 7 in177.80 mm N/A 1615/1610
N/A 11TR-FLNG-TAPER-BSW-THREAD N/A 11TR N/A 5.630 in143.00 mm N/A 8.630 in219.20 mm N/A 8.000 in203.20 mm N/A 2525
N/A 11TR-FLNG-TAPER STD UNC THREAD N/A 11TR N/A 5.630 in143.00 mm N/A 8.630 in219.20 mm N/A 8.000 in203.20 mm N/A 2525
N/A 12TR-FLNG-TAPER-BSW-THREAD N/A 12TR N/A 5.750 in146.05 mm N/A 10.000 in254.00 mm N/A 8.250 in209.55 mm N/A 2517
N/A 12TR-FLNG-TAPER STD UNC THREAD N/A 12TR N/A 5.750 in146.05 mm N/A 10.000 in254.00 mm N/A 8.250 in209.55 mm N/A 2517
N/A 13TR-FLNG-TAPER-BSW-THREAD N/A 13TR N/A 6.750 in171.45 mm N/A 11.750 in298.45 mm N/A 9.250 in234.95 mm N/A 3030
N/A 13TR-FLNG-TAPER STD UNC THREAD N/A 13TR N/A 6.750 in171.45 mm N/A 11.750 in298.45 mm N/A 9.250 in234.95 mm N/A 3030
N/A 14TR-FLNG-TAPER-BSW-THREAD N/A 14TR N/A 7.500 in190.50 mm N/A 13.880 in352.55 mm N/A 9.880 in250.95 mm N/A 3030
N/A 14TR-FLNG-TAPER STD UNC THREAD N/A 14TR N/A 7.500 in190.50 mm N/A 13.880 in352.55 mm N/A 9.880 in250.95 mm N/A 3030
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1