Part Number |
Seal Type |
Material |
Inside Diameter |
Outer Diameter |
Overall Width |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| LER 107 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.8125 in | Outer Diameter N/A 4.63 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LER 88 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.875 in | Outer Diameter N/A 4.44 in | Overall Width N/A 0.688 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LER 92 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.875 in | Outer Diameter N/A 4.755 in | Overall Width N/A 0.938 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LER 108 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.875 in | Outer Diameter N/A 4.63 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LER 89 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.9375 in | Outer Diameter N/A 4.44 in | Overall Width N/A 0.688 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LER 93 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.9375 in | Outer Diameter N/A 4.755 in | Overall Width N/A 0.938 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LER 109 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 3.9375 in | Outer Diameter N/A 4.63 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LER 90 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 4 in | Outer Diameter N/A 4.44 in | Overall Width N/A 0.688 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LER 94 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 4 in | Outer Diameter N/A 4.755 in | Overall Width N/A 0.938 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LER 110 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 4 in | Outer Diameter N/A 4.63 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LER 95 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 4.0625 in | Outer Diameter N/A 4.755 in | Overall Width N/A 0.938 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LER 111 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 4.0625 in | Outer Diameter N/A 4.9 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LER 96 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 4.125 in | Outer Diameter N/A 4.755 in | Overall Width N/A 0.938 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LER 112 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 4.125 in | Outer Diameter N/A 4.9 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LER 113 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 4.1875 in | Outer Diameter N/A 4.9 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LER 114 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 4.25 in | Outer Diameter N/A 4.9 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LER 201 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 4.25 in | Outer Diameter N/A 5.025 in | Overall Width N/A 0.938 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LER 202 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 4.3125 in | Outer Diameter N/A 5.025 in | Overall Width N/A 0.938 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LER 115 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 4.3125 in | Outer Diameter N/A 5.213 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LER 203 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 4.375 in | Outer Diameter N/A 5.025 in | Overall Width N/A 0.938 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LER 116 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 4.375 in | Outer Diameter N/A 5.213 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LER 117 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 4.4375 in | Outer Diameter N/A 5.213 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LER 204 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 4.4375 in | Outer Diameter N/A 5.213 in | Overall Width N/A 0.938 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LER 118 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 4.5 in | Outer Diameter N/A 5.213 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LER 205 | Seal Type N/A Labyrinth-Triple ring seal | Material N/A Steel | Inside Diameter N/A 4.5 in | Outer Diameter N/A 5.213 in | Overall Width N/A 0.938 in |
CAD
N/A
|
Add To Cart
Request Quote |