Part Number |
Seal Type |
Material |
Outer Diameter |
Overall Width |
Shaft Size |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| LO609 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 74 mm | Overall Width N/A 16 mm | Shaft Size N/A 40 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LO610 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 79 mm | Overall Width N/A 16 mm | Shaft Size N/A 45 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LO611 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 84.000 mm | Overall Width N/A 16 mm | Shaft Size N/A 50 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LO612 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 94 mm | Overall Width N/A 16 mm | Shaft Size N/A 55 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LO613 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 99.5 mm | Overall Width N/A 22 mm | Shaft Size N/A 60 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LO615 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 109 mm | Overall Width N/A 22 mm | Shaft Size N/A 65 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LO616 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 139 mm | Overall Width N/A 22 mm | Shaft Size N/A 70 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LO617 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 145.5 mm | Overall Width N/A 22 mm | Shaft Size N/A 75 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LO619 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 155.5 mm | Overall Width N/A 22 mm | Shaft Size N/A 85 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LO620 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 165.5 mm | Overall Width N/A 22 mm | Shaft Size N/A 90 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LO3030 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 200.5 mm | Overall Width N/A 27 mm | Shaft Size N/A 135 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LO205 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 43 mm | Overall Width N/A 14 mm | Shaft Size N/A 30 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LO206 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 53 mm | Overall Width N/A 14 mm | Shaft Size N/A 35 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LO207 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 63.000 mm | Overall Width N/A 16 mm | Shaft Size N/A 45 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LO208 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 69 mm | Overall Width N/A 16 mm | Shaft Size N/A 50 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LO209 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 74 mm | Overall Width N/A 16 mm | Shaft Size N/A 55 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LO210 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 79 mm | Overall Width N/A 16 mm | Shaft Size N/A 60 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LO211 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 84.000 mm | Overall Width N/A 16 mm | Shaft Size N/A 65 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LO212 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 94 mm | Overall Width N/A 16 mm | Shaft Size N/A 70 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LO213 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 99.5 mm | Overall Width N/A 22 mm | Shaft Size N/A 75 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LO215 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 109 mm | Overall Width N/A 22 mm | Shaft Size N/A 85 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LO216 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 114 mm | Overall Width N/A 22 mm | Shaft Size N/A 90 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LO217 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 118 mm | Overall Width N/A 22 mm | Shaft Size N/A 95 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LO218 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 126 mm | Overall Width N/A 22 mm | Shaft Size N/A 100 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LO219 | Seal Type N/A Labyrinth | Material N/A Steel + NBR/Viton O-ring | Outer Diameter N/A 139 mm | Overall Width N/A 22 mm | Shaft Size N/A 110 mm |
CAD
N/A
|
Add To Cart
Request Quote |