Part Number |
Seal Type |
Material |
Outer Diameter |
Overall Width |
Shaft Size |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| LO92/360 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 475 mm | Overall Width N/A 42 mm | Shaft Size N/A 360 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| LO92/400 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 475 mm | Overall Width N/A 42 mm | Shaft Size N/A 400 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| LO92/410 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 475 mm | Overall Width N/A 42 mm | Shaft Size N/A 410 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| LO96 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 495 mm | Overall Width N/A 42 mm | Shaft Size N/A 450 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| LO96/400 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 495 mm | Overall Width N/A 42 mm | Shaft Size N/A 400 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| LO96/410 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 495 mm | Overall Width N/A 42 mm | Shaft Size N/A 410 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| LO30/500 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 515 mm | Overall Width N/A 42 mm | Shaft Size N/A 470 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| LO30/530 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 545 mm | Overall Width N/A 42 mm | Shaft Size N/A 500 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| LO30/530/510 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 545 mm | Overall Width N/A 42 mm | Shaft Size N/A 510 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| LO30/560/520 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 575 mm | Overall Width N/A 42 mm | Shaft Size N/A 520 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| LO30/560 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 575 mm | Overall Width N/A 42 mm | Shaft Size N/A 530 mm |
CAD
N/A |
Add To Cart
Request Quote |
|
| LO30/600 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 615 mm | Overall Width N/A 42 mm | Shaft Size N/A 560 mm |
CAD
N/A |
Add To Cart
Request Quote |