Part Number |
Seal Type |
Material |
Inside Diameter MIN |
Inside Diameter MAX |
Outer Diameter |
Overall Width |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| LOR 188 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 3.189 in | Inside Diameter MAX N/A 3.192 in | Outer Diameter N/A 4.005 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LOR 189 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 3.251 in | Inside Diameter MAX N/A 3.254 in | Outer Diameter N/A 4.005 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LOR 100 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 3.314 in | Inside Diameter MAX N/A 3.317 in | Outer Diameter N/A 4.13 in | Overall Width N/A 0.875 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LOR 72 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 3.376 in | Inside Diameter MAX N/A 3.379 in | Outer Diameter N/A 4.005 in | Overall Width N/A 0.938 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LOR 101 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 3.376 in | Inside Diameter MAX N/A 3.379 in | Outer Diameter N/A 4.13 in | Overall Width N/A 0.875 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LOR 191 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 3.376 in | Inside Diameter MAX N/A 3.379 in | Outer Diameter N/A 4.005 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LOR 102 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 3.439 in | Inside Diameter MAX N/A 3.442 in | Outer Diameter N/A 4.13 in | Overall Width N/A 0.875 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LOR 103 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 3.501 in | Inside Diameter MAX N/A 3.504 in | Outer Diameter N/A 4.13 in | Overall Width N/A 0.875 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LOR 106 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 3.814 in | Inside Diameter MAX N/A 3.817 in | Outer Diameter N/A 4.443 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LOR 107 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 3.814 in | Inside Diameter MAX N/A 3.817 in | Outer Diameter N/A 4.63 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LOR 108 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 3.876 in | Inside Diameter MAX N/A 3.879 in | Outer Diameter N/A 4.63 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LOR 89 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 3.939 in | Inside Diameter MAX N/A 3.942 in | Outer Diameter N/A 4.44 in | Overall Width N/A 0.688 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LOR 109 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 3.939 in | Inside Diameter MAX N/A 3.942 in | Outer Diameter N/A 4.63 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LOR 110 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.001 in | Inside Diameter MAX N/A 4.004 in | Outer Diameter N/A 4.63 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LOR 111 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.064 in | Inside Diameter MAX N/A 4.069 in | Outer Diameter N/A 4.9 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LOR 96 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.126 in | Inside Diameter MAX N/A 4.131 in | Outer Diameter N/A 4.755 in | Overall Width N/A 0.938 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LOR 112 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.126 in | Inside Diameter MAX N/A 4.131 in | Outer Diameter N/A 4.9 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LOR 113 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.189 in | Inside Diameter MAX N/A 4.194 in | Outer Diameter N/A 4.9 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LOR 114 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.251 in | Inside Diameter MAX N/A 4.256 in | Outer Diameter N/A 4.9 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LOR 115 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.314 in | Inside Diameter MAX N/A 4.319 in | Outer Diameter N/A 5.213 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LOR 116 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.376 in | Inside Diameter MAX N/A 4.381 in | Outer Diameter N/A 5.213 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LOR 117 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.439 in | Inside Diameter MAX N/A 4.444 in | Outer Diameter N/A 5.213 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LOR 118 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.501 in | Inside Diameter MAX N/A 4.506 in | Outer Diameter N/A 5.213 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LOR 119 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.564 in | Inside Diameter MAX N/A 4.569 in | Outer Diameter N/A 5.213 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LOR 120 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.814 in | Inside Diameter MAX N/A 4.819 in | Outer Diameter N/A 5.65 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |