Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2751 - 2775 of 4148 | Results Per Page | View | Unit of Measure
« 111 112 113 114 115 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

144BULK N/A N/A 2.487 in63.17 mm N/A 2.693 in68.402 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
144PKG N/A N/A 2.487 in63.17 mm N/A 2.693 in68.402 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
037BULK N/A N/A 2.489 in63.221 mm N/A 2.629 in66.777 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
037PKG N/A N/A 2.489 in63.221 mm N/A 2.629 in66.777 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
200851 N/A 200E
N/A 2.496 in63.398 mm N/A 3.772 in95.809 mm N/A 0.315 in8.001 mm N/A Nitrile N/A
5109 N/A N/A 2.496 in63.398 mm N/A 3.248 in82.499 mm N/A 0.485 in12.319 mm N/A Nitrile N/A
43290S N/A 4S
N/A 2.5 in63.5 mm N/A 3.13 in79.502 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
442380 N/A 44
N/A 2.5 in63.5 mm N/A 3.256 in82.702 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
444042 N/A 44
N/A 2.5 in63.5 mm N/A 3.505 in89.027 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
450330H N/A 45
N/A 2.5 in63.5 mm N/A 3.376 in85.75 mm N/A 0.468 in11.887 mm N/A Silicone N/A
416273 N/A 41
N/A 2.5 in63.5 mm N/A 3.628 in92.151 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
416273V N/A 47
N/A 2.5 in63.5 mm N/A 3.628 in92.151 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A
410496 N/A 41
N/A 2.5 in63.5 mm N/A 3.355 in85.217 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
410519 N/A 41
N/A 2.5 in63.5 mm N/A 3.256 in82.702 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
410752 N/A 41
N/A 2.5 in63.5 mm N/A 3.252 in82.601 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
415001 N/A 41
N/A 2.5 in63.5 mm N/A 3.5480 in90.119 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
415001N N/A 41
N/A 2.5 in63.5 mm N/A 3.5480 in90.119 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
415082 N/A 41
N/A 2.5 in63.5 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
415082N N/A 41
N/A 2.5 in63.5 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A
355732 N/A 35
N/A 2.5 in63.5 mm N/A 4.26 in108.204 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
415147 N/A 41
N/A 2.5 in63.5 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
415147N N/A 41
N/A 2.5 in63.5 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
415449 N/A 41
N/A 2.5 in63.5 mm N/A 3.505 in89.027 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
415449V N/A 41
N/A 2.5 in63.5 mm N/A 3.505 in89.027 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A
3942 N/A 284
N/A 2.5 in63.5 mm N/A 3.231 in82.067 mm N/A 0.19 in4.826 mm N/A Nitrile N/A
2751 - 2775 of 4148 | Results Per Page | View | Unit of Measure
« 111 112 113 114 115 »