Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
3226 - 3250 of 4148 | Results Per Page | View | Unit of Measure
« 126 127 128 129 130 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

228250 N/A 32
N/A 3.268 in83 mm N/A 3.945 in100.2 mm N/A 0.354 in9 mm N/A Fluoro-Elastomer N/A
710881 N/A 32
N/A 3.268 in83 mm N/A 3.791 in96.3 mm N/A 0.354 in9 mm N/A Fluoro-Elastomer N/A
710626 N/A N/A 3.268 in83 mm N/A 3.945 in100.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
455500 N/A 45
N/A 3.298 in83.769 mm N/A 4.13 in104.902 mm N/A 0.562 in14.275 mm N/A Nitrile N/A
475500 N/A 47
N/A 3.298 in83.769 mm N/A 4.13 in104.902 mm N/A 0.562 in14.275 mm N/A Nitrile N/A
228410 N/A 32
N/A 3.307 in84 mm N/A 4.106 in104.28 mm N/A 0.433 in11 mm N/A Fluoro-Elastomer N/A
228411 N/A 32
N/A 3.307 in84 mm N/A 4.099 in104.11 mm N/A 0.335 in8.5 mm N/A Fluoro-Elastomer N/A
710294 N/A 47
N/A 3.307 in84 mm N/A 3.941 in100.1 mm N/A 0.394 in10 mm N/A Nitrile N/A
710363 N/A 32
N/A 3.307 in84 mm N/A 4.65 in118.1 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A
710621 N/A 32
N/A 3.307 in84 mm N/A 4.614 in117.2 mm N/A 0.335 in8.5 mm N/A Fluoro-Elastomer N/A
416292 N/A 41
N/A 3.312 in84.125 mm N/A 4.254 in108.052 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
416313 N/A 41
N/A 3.312 in84.125 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
415085 N/A 41
N/A 3.312 in84.125 mm N/A 4.504 in114.402 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
456648 N/A 45
N/A 3.312 in84.125 mm N/A 4.506 in114.452 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
417491 N/A 41
N/A 3.312 in84.125 mm N/A 4.381 in111.277 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
455024 N/A 45
N/A 3.312 in84.125 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
370013A N/A 03
N/A 3.312 in84.125 mm N/A 5.006 in127.152 mm N/A 0.937 in23.8 mm N/A Nitrile N/A
370191A N/A 06
N/A 3.312 in84.125 mm N/A 4.506 in114.452 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
477055 N/A 47
N/A 3.33 in84.58 mm N/A 4.13 in104.902 mm N/A 0.562 in14.275 mm N/A Nitrile N/A
228520 N/A 35
N/A 3.346 in85 mm N/A 4.342 in110.28 mm N/A 0.472 in12 mm N/A Nitrile N/A
710088 N/A 90
N/A 3.346 in85 mm N/A 5.05 in128.27 mm N/A 0.433 in11 mm N/A Nitrile N/A
710617 N/A 32
N/A 3.346 in85 mm N/A 5.173 in131.4 mm N/A 0.63 in16 mm N/A PTFE N/A
711007 N/A 32
N/A 3.346 in85 mm N/A 4.145 in105.28 mm N/A 0.433 in11 mm N/A PTFE N/A
710330 N/A 44
N/A 3.346 in85 mm N/A 4.417 in112.2 mm N/A 0.197 in5 mm N/A Polyacrylate N/A
710848 N/A 32
N/A 3.346 in85 mm N/A 3.979 in101.07 mm N/A 0.512 in13 mm N/A PTFE N/A
3226 - 3250 of 4148 | Results Per Page | View | Unit of Measure
« 126 127 128 129 130 »