Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 457295 |
N/A
25 |
N/A 4.437 in112.7 mm | N/A 5.506 in139.852 mm | N/A 0.562 in14.275 mm | N/A Nitrile | N/A |
| 417525 |
N/A
41 |
N/A 4.437 in112.7 mm | N/A 5.756 in146.202 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417526 |
N/A
41 |
N/A 4.437 in112.7 mm | N/A 6.007 in152.578 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 425BULK | N/A | N/A 4.475 in113.665 mm | N/A 5.025 in127.635 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 425PKG | N/A | N/A 4.475 in113.665 mm | N/A 5.025 in127.635 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 349BULK | N/A | N/A 4.475 in113.665 mm | N/A 4.895 in124.333 mm | N/A 0.21 in5.334 mm | N/A Nitrile | N/A |
| 349PKG | N/A | N/A 4.475 in113.665 mm | N/A 4.895 in124.333 mm | N/A 0.21 in5.334 mm | N/A Nitrile | N/A |
| 246BULK | N/A | N/A 4.484 in113.894 mm | N/A 4.762 in120.955 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 246PKG | N/A | N/A 4.484 in113.894 mm | N/A 4.762 in120.955 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 416070 |
N/A
41 |
N/A 4.5 in114.3 mm | N/A 6.131 in155.727 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 416153 |
N/A
41 |
N/A 4.5 in114.3 mm | N/A 5.631 in143.027 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 416154 |
N/A
41 |
N/A 4.5 in114.3 mm | N/A 6.007 in152.578 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 327303 |
N/A
32 |
N/A 4.5 in114.3 mm | N/A 5.259 in133.579 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 415351 |
N/A
41 |
N/A 4.5 in114.3 mm | N/A 6.256 in158.902 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 416888 |
N/A
41 |
N/A 4.5 in114.3 mm | N/A 5.506 in139.852 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 416888V |
N/A
41 |
N/A 4.5 in114.3 mm | N/A 5.507 in139.878 mm | N/A 0.5 in12.7 mm | N/A Fluoro-Elastomer |
N/A
|
| 416892 |
N/A
41 |
N/A 4.5 in114.3 mm | N/A 5.756 in146.202 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417530 |
N/A
41 |
N/A 4.5 in114.3 mm | N/A 5.381 in136.677 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 417531 |
N/A
41 |
N/A 4.5 in114.3 mm | N/A 5.881 in149.377 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417532 |
N/A
41 |
N/A 4.5 in114.3 mm | N/A 6.382 in162.103 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 455062 |
N/A
45 |
N/A 4.5 in114.3 mm | N/A 6.256 in158.902 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 455200 |
N/A
45 |
N/A 4.5 in114.3 mm | N/A 5.506 in139.852 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 455200N |
N/A
45 |
N/A 4.5 in114.3 mm | N/A 5.506 in139.852 mm | N/A 0.562 in14.275 mm | N/A Polyacrylate |
N/A
|
| N370021A |
N/A
11 |
N/A 4.5 in114.3 mm | N/A 6.265 in159.131 mm | N/A 0.605 in15.367 mm | N/A Nitrile | N/A |
| N370022A |
N/A
11 |
N/A 4.5 in114.3 mm | N/A 5.764 in146.406 mm | N/A 1 in25.4 mm | N/A Nitrile | N/A |