Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 250BULK | N/A | N/A 4.984 in126.594 mm | N/A 5.262 in133.655 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 250PKG | N/A | N/A 4.984 in126.594 mm | N/A 5.262 in133.655 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 39881 |
N/A
FW-H |
N/A 4.993 in126.822 mm | N/A 6.006 in152.552 mm | N/A 0.413 in10.49 mm | N/A PTFE | N/A |
| 415725 |
N/A
41 |
N/A 5 in127 mm | N/A 6.007 in152.578 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 415897 |
N/A
41 |
N/A 5 in127 mm | N/A 6.884 in174.854 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 204509 |
N/A
204 |
N/A 5 in127 mm | N/A 6.256 in158.902 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 215271 |
N/A
21 |
N/A 5 in127 mm | N/A 6.007 in152.578 mm | N/A 0.937 in23.8 mm | N/A Nitrile | N/A |
| 416865 |
N/A
41 |
N/A 5 in127 mm | N/A 6.256 in158.902 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 416865V |
N/A
41 |
N/A 5 in127 mm | N/A 6.256 in158.902 mm | N/A 0.5 in12.7 mm | N/A Fluoro-Elastomer |
N/A
|
| 417278 |
N/A
41 |
N/A 5 in127 mm | N/A 6.381 in162.077 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 456865N |
N/A
45 |
N/A 5 in127 mm | N/A 6.256 in158.902 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate |
N/A
|
| 417541 |
N/A
41 |
N/A 5 in127 mm | N/A 6.507 in165.278 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417542 |
N/A
41 |
N/A 5 in127 mm | N/A 6.757 in171.628 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417543 |
N/A
41 |
N/A 5 in127 mm | N/A 6.882 in174.803 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417544 |
N/A
41 |
N/A 5 in127 mm | N/A 7.007 in177.978 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417545 |
N/A
41 |
N/A 5 in127 mm | N/A 7.507 in190.678 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417584 |
N/A
41 |
N/A 5 in127 mm | N/A 6.131 in155.727 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 8126S |
N/A
89 |
N/A 5 in127 mm | N/A 6.629 in168.377 mm | N/A 0.906 in23.012 mm | N/A Nitrile | N/A |
| 39801 |
N/A
FW-H |
N/A 5 in127 mm | N/A 6.006 in152.552 mm | N/A 0.413 in10.49 mm | N/A PTFE | N/A |
| 39880 |
N/A
94 |
N/A 5 in127 mm | N/A 6.006 in152.552 mm | N/A 0.413 in10.49 mm | N/A PTFE | N/A |
| 39958 |
N/A
FW-H |
N/A 5 in127 mm | N/A 6.131 in155.727 mm | N/A 0.5 in12.7 mm | N/A PTFE | N/A |
| 4048V | N/A | N/A 5 in127 mm | N/A 7.507 in190.678 mm | N/A 7/8 in22.225 mm | N/A Fluoro-Elastomer | N/A |
| 455070 |
N/A
45 |
N/A 5 in127 mm | N/A 6.256 in158.902 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 455285 |
N/A
45 |
N/A 5 in127 mm | N/A 6.256 in158.902 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 3492V |
N/A
48 |
N/A 5 in127 mm | N/A 5.756 in146.202 mm | N/A 0.5 in12.7 mm | N/A Fluoro-Elastomer |
N/A
|