Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
3826 - 3850 of 4148 | Results Per Page | View | Unit of Measure
« 151 152 153 154 155 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710458 N/A 47
N/A 5 in127 mm N/A 5.76 in146.3 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
N370154A N/A 03
N/A 5 in127 mm N/A 7.006 in177.952 mm N/A 1 in25.4 mm N/A Nitrile N/A
370028A N/A 01
N/A 5 in127 mm N/A 6.256 in158.902 mm N/A 1.375 in34.925 mm N/A Nitrile N/A
370038A N/A 06
N/A 5 in127 mm N/A 7.444 in189.078 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
370063A N/A 06
N/A 5 in127 mm N/A 6.256 in158.902 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
370166A N/A 03
N/A 5 in127 mm N/A 6.629 in168.377 mm N/A 1.093 in27.762 mm N/A Nitrile N/A
710473 N/A 32
N/A 5.039 in127.991 mm N/A 5.925 in150.495 mm N/A 0.85 in21.59 mm N/A PTFE N/A
455290 N/A 45
N/A 5.062 in128.575 mm N/A 6.382 in162.103 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
430BULK N/A N/A 5.1 in129.54 mm N/A 5.65 in143.51 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
430PKG N/A N/A 5.1 in129.54 mm N/A 5.65 in143.51 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
251BULK N/A N/A 5.109 in129.769 mm N/A 5.387 in136.83 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
251PKG N/A N/A 5.109 in129.769 mm N/A 5.387 in136.83 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
710556 N/A 47
N/A 5.118 in130 mm N/A 5.917 in150.3 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
710488 N/A 47
N/A 5.118 in130 mm N/A 5.9090 in150.1 mm N/A 0.551 in14 mm N/A Nitrile N/A
39805 N/A FW-H
N/A 5.118 in130 mm N/A 5.923 in150.44 mm N/A 0.583 in14.8 mm N/A PTFE N/A
416557 N/A 41
N/A 5.125 in130.175 mm N/A 6.131 in155.727 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
417258 N/A 41
N/A 5.125 in130.175 mm N/A 6.256 in158.902 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
456557 N/A 45
N/A 5.125 in130.175 mm N/A 6.131 in155.727 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A
417546 N/A 41
N/A 5.125 in130.175 mm N/A 6.382 in162.103 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
417547 N/A 41
N/A 5.125 in130.175 mm N/A 6.507 in165.278 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
8971H N/A 7S
N/A 5.125 in130.175 mm N/A 6.131 in155.727 mm N/A 3/4 in19.05 mm N/A Silicone N/A
455956H N/A 45
N/A 5.187 in131.75 mm N/A 6.507 in165.278 mm N/A 0.625 in15.875 mm N/A Silicone N/A
417548 N/A 41
N/A 5.187 in131.75 mm N/A 6.507 in165.278 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
431BULK N/A N/A 5.225 in132.715 mm N/A 5.775 in146.685 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
431PKG N/A N/A 5.225 in132.715 mm N/A 5.775 in146.685 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
3826 - 3850 of 4148 | Results Per Page | View | Unit of Measure
« 151 152 153 154 155 »