Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
4001 - 4025 of 4148 | Results Per Page | View | Unit of Measure
« 161 162 163 164 165 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

415876 N/A 41
N/A 7 in177.8 mm N/A 9.321 in236.753 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
415876V N/A 41
N/A 7 in177.8 mm N/A 9.321 in236.753 mm N/A 0.625 in15.875 mm N/A Fluoro-Elastomer N/A
416239 N/A 41
N/A 7 in177.8 mm N/A 8.509 in216.129 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
416364 N/A 41
N/A 7 in177.8 mm N/A 8.009 in203.429 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
416674V N/A 41
N/A 7 in177.8 mm N/A 8.382 in212.903 mm N/A 3/4 in19.05 mm N/A Fluoro-Elastomer N/A
417255 N/A 41
N/A 7 in177.8 mm N/A 8.382 in212.903 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
417564 N/A 41
N/A 7 in177.8 mm N/A 8.759 in222.479 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
417597 N/A 41
N/A 7 in177.8 mm N/A 8.257 in209.728 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
418303 N/A 41
N/A 7 in28.575 mm N/A 8.507 in50.4698 mm N/A 0.625 in7.1374 mm N/A Fluoro-Elastomer N/A
416077 N/A 41
N/A 7-1/8 in180.975 mm N/A 8.632 in219.253 mm N/A 0.562 in14.275 mm N/A Nitrile N/A
442BULK N/A N/A 7.225 in183.515 mm N/A 7.775 in197.485 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
442PKG N/A N/A 7.225 in183.515 mm N/A 7.775 in197.485 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
263BULK N/A N/A 7.234 in183.744 mm N/A 7.512 in190.805 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
263PKG N/A N/A 7.234 in183.744 mm N/A 7.512 in190.805 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
416044 N/A 41
N/A 7-1/4 in184.15 mm N/A 8.257 in209.728 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
415116 N/A 41
N/A 7-1/4 in184.15 mm N/A 8.759 in222.479 mm N/A 3/4 in19.05 mm N/A Nitrile N/A
39701 N/A FW-H
N/A 7-1/4 in184.15 mm N/A 8.133 in206.578 mm N/A 0.5 in12.7 mm N/A PTFE N/A
370175A N/A 06
N/A 7-1/4 in184.15 mm N/A 8.758 in222.453 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
4353 N/A N/A 7.375 in187.325 mm N/A 9.622 in244.399 mm N/A 0.979 in24.867 mm N/A Fluoro-Elastomer N/A
415317 N/A 41
N/A 7.375 in187.325 mm N/A 9.01 in228.854 mm N/A 3/4 in19.05 mm N/A Nitrile N/A
455117 N/A 45
N/A 7.375 in187.325 mm N/A 8.882 in225.603 mm N/A 3/4 in19.05 mm N/A Nitrile N/A
443BULK N/A N/A 7.475 in189.865 mm N/A 8.025 in203.835 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
443PKG N/A N/A 7.475 in189.865 mm N/A 8.025 in203.835 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
264BULK N/A N/A 7.484 in190.094 mm N/A 7.762 in197.155 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
264PKG N/A N/A 7.484 in190.094 mm N/A 7.762 in197.155 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
4001 - 4025 of 4148 | Results Per Page | View | Unit of Measure
« 161 162 163 164 165 »