Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
576 - 600 of 4148 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

471344 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.445 in62.103 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
474276 N/A 47
N/A 1-1/2 in38.1 mm N/A 1.988 in50.495 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
474276V N/A 47
N/A 1-1/2 in38.1 mm N/A 1.988 in50.495 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
474281 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.763 in70.18 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
6312 N/A 8L
N/A 1-1/2 in38.1 mm N/A 2.187 in55.55 mm N/A 0.5 in12.7 mm N/A Leather N/A
6426 N/A 4L
N/A 1-1/2 in38.1 mm N/A 2.506 in63.652 mm N/A 0.375 in9.525 mm N/A Leather N/A
6545 N/A 21
N/A 1-1/2 in38.1 mm N/A 2.066 in52.476 mm N/A 0.25 in6.35 mm N/A Felt N/A
471820 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.441 in62.001 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
471915 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.839 in72.111 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
471958 N/A 47
N/A 1-1/2 in38.1 mm N/A 3.005 in76.327 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
472189A N/A 47
N/A 1-1/2 in38.1 mm N/A 2.381 in60.477 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
472446 N/A 47
N/A 1-1/2 in38.1 mm N/A 3.155 in80.137 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
472466 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.052 in52.121 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
472554 N/A 47
N/A 1-1/2 in38.1 mm N/A 1.987 in50.47 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
51098 N/A 48
N/A 1-1/2 in38.1 mm N/A 2.506 in63.652 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
5115 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.254 in57.252 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
473227 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.129 in54.077 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
473227V N/A 47
N/A 1-1/2 in38.1 mm N/A 2.129 in54.077 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A
473228 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.506 in63.652 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
473228V N/A 47
N/A 1-1/2 in38.1 mm N/A 2.506 in63.652 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A
473440 N/A 47
N/A 1-1/2 in38.1 mm N/A 2.754 in69.952 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
6759S N/A 1S
N/A 1-1/2 in38.1 mm N/A 2.001 in50.825 mm N/A 0.531 in13.487 mm N/A Nitrile N/A
480630 N/A 48
N/A 1-1/2 in38.1 mm N/A 2.066 in52.476 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
480844 N/A 48
N/A 1-1/2 in38.1 mm N/A 2.226 in56.54 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
480991 N/A 48
N/A 1-1/2 in38.1 mm N/A 2.066 in52.476 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
576 - 600 of 4148 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »