Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
951 - 975 of 4148 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

470806 N/A 47
N/A 1.25 in31.75 mm N/A 2.839 in72.111 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
474278 N/A 47
N/A 1.25 in31.75 mm N/A 1.691 in42.951 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471737 N/A 47
N/A 1.25 in31.75 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471737V N/A 47
N/A 1.25 in31.75 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
471750 N/A 47
N/A 1.25 in31.75 mm N/A 1.987 in50.47 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471750V N/A 47
N/A 1.25 in31.75 mm N/A 1.987 in50.47 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
471766 N/A 47
N/A 1.25 in31.75 mm N/A 2.004 in50.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471766V N/A 47
N/A 1.25 in31.75 mm N/A 2.004 in50.902 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
471787 N/A 47
N/A 1.25 in31.75 mm N/A 2.066 in52.476 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471787V N/A 47
N/A 1.25 in31.75 mm N/A 2.066 in52.476 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
471795 N/A 47
N/A 1.25 in31.75 mm N/A 2.129 in54.077 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471795N N/A 47
N/A 1.25 in31.75 mm N/A 2.129 in54.077 mm N/A 0.25 in6.35 mm N/A Polyacrylate N/A
471795V N/A 47
N/A 1.25 in31.75 mm N/A 2.129 in54.077 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
471801 N/A 47
N/A 1.25 in31.75 mm N/A 2.256 in57.302 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
471808 N/A 47
N/A 1.25 in31.75 mm N/A 2.378 in60.401 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
471818 N/A 47
N/A 1.25 in31.75 mm N/A 2.441 in62.001 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
471833 N/A 47
N/A 1.25 in31.75 mm N/A 2.506 in63.652 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
471845N N/A 47
N/A 1.25 in31.75 mm N/A 2.565 in65.151 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
472536 N/A 47
N/A 1.25 in31.75 mm N/A 2.881 in73.177 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
472651V N/A 47
N/A 1.25 in31.75 mm N/A 3.155 in80.137 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A
473135V N/A 47
N/A 1.25 in31.75 mm N/A 1.691 in42.951 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
51083 N/A 5L
N/A 1.25 in31.75 mm N/A 1.756 in44.602 mm N/A 0.375 in9.525 mm N/A Leather N/A
6906S N/A 204
N/A 1.25 in31.75 mm N/A 1.972 in50.089 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
473551 N/A 47
N/A 1.25 in31.75 mm N/A 2.051 in52.095 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
480356 N/A 48
N/A 1.25 in31.75 mm N/A 1.69 in42.926 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
951 - 975 of 4148 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »