Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1276 - 1300 of 4148 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710057 N/A 48
N/A 1.417 in36 mm N/A 2.567 in65.2 mm N/A 0.315 in8 mm N/A Nitrile N/A
710152 N/A 69
N/A 1.417 in36 mm N/A 2.528 in64.2 mm N/A 0.433 in11 mm N/A Nitrile N/A
710592 N/A 87
N/A 1.417 in36 mm N/A 2.646 in67.2 mm N/A 0.472 in12 mm N/A Fluoro-Elastomer N/A
710252 N/A 32
N/A 1.417 in36 mm N/A 1.741 in44.23 mm N/A 0.197 in5 mm N/A Nitrile N/A
710343 N/A 33
N/A 1.417 in36 mm N/A 1.815 in46.1 mm N/A 0.354 in9 mm N/A Nitrile N/A
710479 N/A 65
N/A 1.417 in36 mm N/A 2.178 in55.32 mm N/A 0.433 in11 mm N/A Nitrile N/A
710709 N/A 87
N/A 1.417 in36 mm N/A 2.409 in61.2 mm N/A 0.394 in10 mm N/A Ethylene-Acrylic N/A
6036030 N/A N/A 1.417 in36 mm N/A 1.654 in42 mm N/A 0.118 in3 mm N/A Nitrile N/A
221BULK N/A N/A 1.421 in36.093 mm N/A 1.699 in43.155 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
221PKG N/A N/A 1.421 in36.093 mm N/A 1.699 in43.155 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
221V35 N/A N/A 1.421 in36.093 mm N/A 1.699 in43.155 mm N/A 0.139 in3.531 mm N/A Fluoro-Elastomer N/A
127BULK N/A N/A 1.424 in36.17 mm N/A 1.63 in41.402 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
127PKG N/A N/A 1.424 in36.17 mm N/A 1.63 in41.402 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
3395 N/A 47
N/A 1.437 in36.5 mm N/A 2.066 in52.476 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
470062 N/A 47
N/A 1.437 in36.5 mm N/A 2.441 in62.001 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
470808 N/A 47
N/A 1.437 in36.5 mm N/A 2.754 in69.952 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
471405 N/A 47
N/A 1.437 in36.5 mm N/A 3.005 in76.327 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
474264 N/A 47
N/A 1.437 in36.5 mm N/A 2.441 in62.001 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
471862 N/A 47
N/A 1.437 in36.5 mm N/A 2.69 in68.326 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
472655 N/A 47
N/A 1.437 in36.5 mm N/A 2.316 in58.826 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
473016 N/A 47
N/A 1.437 in36.5 mm N/A 2.254 in57.252 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
473224 N/A 47
N/A 1.437 in36.5 mm N/A 2.129 in54.077 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
473225 N/A 47
N/A 1.437 in36.5 mm N/A 2.378 in60.401 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
473226 N/A 47
N/A 1.437 in36.5 mm N/A 2.506 in63.652 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
473437 N/A 47
N/A 1.437 in36.5 mm N/A 2.627 in66.726 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
1276 - 1300 of 4148 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »