Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2051 - 2075 of 4148 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710664 N/A N/A 1.886 in47.904 mm N/A 2.756 in70.002 mm N/A 0.472 in11.989 mm N/A Polyacrylate N/A
710726 N/A 40
N/A 1.886 in47.904 mm N/A 2.754 in69.952 mm N/A 0.512 in13.005 mm N/A PTFE N/A
9449 N/A 74
N/A 1.887 in47.93 mm N/A 2.704 in68.682 mm N/A 0.582 in14.783 mm N/A Nitrile N/A
710567 N/A 41
N/A 1.89 in48.01 mm N/A 2.883 in73.228 mm N/A 0.417 in10.592 mm N/A Polyacrylate N/A
710580 N/A 32
N/A 1.89 in48.01 mm N/A 2.628 in66.751 mm N/A 0.315 in8.001 mm N/A Fluoro-Elastomer N/A
710296 N/A 32
N/A 1.89 in48.01 mm N/A 4.28 in108.712 mm N/A 0.472 in11.989 mm N/A Nitrile N/A
710453 N/A 40
N/A 1.89 in48.01 mm N/A 2.815 in71.501 mm N/A 0.433 in10.998 mm N/A Polyacrylate N/A
710869 N/A N/A 1.89 in48.01 mm N/A 2.902 in73.711 mm N/A 0.374 in9.5 mm N/A Fluoro-Elastomer N/A
100944 N/A N/A 1.89 in48.01 mm N/A 2.835 in72.009 mm N/A 0.441 in11.201 mm N/A Nitrile N/A
1956 N/A N/A 1.89 in48 mm N/A 2.445 in62.1 mm N/A 0.354 in9 mm N/A Nitrile N/A
1973 N/A 25
N/A 1.89 in48 mm N/A 2.571 in65.3 mm N/A 0.315 in8 mm N/A Nitrile N/A
1994 N/A 32
N/A 1.89 in48 mm N/A 2.767 in70.28 mm N/A 0.394 in10 mm N/A Nitrile N/A
224810 N/A 32
N/A 1.89 in48 mm N/A 2.452 in62.28 mm N/A 0.307 in7.8 mm N/A Polyacrylate N/A
224815 N/A 40
N/A 1.89 in48 mm N/A 2.925 in74.3 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
224820 N/A 32
N/A 1.89 in48 mm N/A 2.445 in62.1 mm N/A 0.315 in8 mm N/A Nitrile N/A
224840 N/A 32
N/A 1.89 in48 mm N/A 2.689 in68.3 mm N/A 0.433 in11 mm N/A Nitrile N/A
224850 N/A 32
N/A 1.89 in48 mm N/A 2.846 in72.28 mm N/A 0.394 in10 mm N/A Nitrile N/A
224870 N/A 47
N/A 1.89 in48 mm N/A 2.878 in73.1 mm N/A 0.276 in7 mm N/A Nitrile N/A
224872 N/A 32
N/A 1.89 in48 mm N/A 2.848 in72.35 mm N/A 0.335 in8.5 mm N/A Nitrile N/A
224874 N/A 32
N/A 1.89 in48 mm N/A 2.922 in74.23 mm N/A 0.394 in10 mm N/A Nitrile N/A
4528N N/A 66
N/A 1.89 in48 mm N/A 2.565 in65.15 mm N/A 0.965 in24.5 mm N/A Polyacrylate N/A
710167 N/A 75
N/A 1.89 in48 mm N/A 2.528 in64.2 mm N/A 0.512 in13 mm N/A Nitrile N/A
710313 N/A 32
N/A 1.89 in48 mm N/A 2.764 in7.2 mm N/A 0.472 in12 mm N/A Nitrile N/A
710320 N/A 48
N/A 1.89 in48 mm N/A 2.445 in62.1 mm N/A 0.354 in9 mm N/A Nitrile N/A
710356 N/A 32
N/A 1.89 in48 mm N/A 2.37 in60.2 mm N/A 0.256 in6.5 mm N/A Fluoro-Elastomer N/A
2051 - 2075 of 4148 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »