Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
451 - 475 of 1511 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

Add To Cart/Request Quote
N/A R2LS32
N/A 26 mm1.024 in N/A 8 mm0.315 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 26 mm1.024 in N/A 10 mm0.394 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 27 mm1.063 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 27 mm1.063 in N/A 7 mm0.276 in N/A 37 mm1.457 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 27 mm1.063 in N/A 8 mm0.315 in N/A 45 mm1.772 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 27 mm1.063 in N/A 10 mm0.394 in N/A 47 mm1.85 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 27 mm1.063 in N/A 10 mm0.394 in N/A 42 mm1.654 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 27 mm1.063 in N/A 7 mm0.276 in N/A 37 mm1.457 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 27 mm1.063 in N/A 7 mm0.276 in N/A 37 mm1.457 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 27 mm1.063 in N/A 8 mm0.315 in N/A 40 mm1.575 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 27 mm1.063 in N/A 7 mm0.276 in N/A 42 mm1.654 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 27 mm1.063 in N/A 10 mm0.394 in N/A 42 mm1.654 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 27 mm1.063 in N/A 8 mm0.315 in N/A 47 mm1.85 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 27 mm1.063 in N/A 10 mm0.394 in N/A 47 mm1.85 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 28 mm1.102 in N/A 7 mm0.276 in N/A 38 mm1.496 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 28 mm1.102 in N/A 8 mm0.315 in N/A 42 mm1.654 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 28 mm1.102 in N/A 10 mm0.394 in N/A 42 mm1.654 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 28 mm1.102 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 28 mm1.102 in N/A 10 mm0.394 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 28 mm1.102 in N/A 8 mm0.315 in N/A 38 mm1.496 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 28 mm1.102 in N/A 7 mm0.276 in N/A 40 mm1.575 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 28 mm1.102 in N/A 10 mm0.394 in N/A 43 mm1.693 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 28 mm1.102 in N/A 8 mm0.315 in N/A 45 mm1.772 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 28 mm1.102 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 28 mm1.102 in N/A 10 mm0.394 in N/A 47 mm1.85 in N/A Nitrile N/A CAD Add To Cart
Request Quote
451 - 475 of 1511 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »