Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1 - 25 of 1511 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

Add To Cart/Request Quote
N/A RLS35
N/A 5 mm0.197 in N/A 6 mm0.236 in N/A 16 mm0.63 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 5 mm0.197 in N/A 7 mm0.276 in N/A 18 mm0.709 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 6 mm0.236 in N/A 6 mm0.236 in N/A 16 mm0.63 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 6 mm0.236 in N/A 5 mm0.197 in N/A 16 mm0.63 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 6 mm0.236 in N/A 7 mm0.276 in N/A 16 mm0.63 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 6 mm0.236 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 6 mm0.236 in N/A 7 mm0.276 in N/A 16 mm0.63 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 6 mm0.236 in N/A 5 mm0.197 in N/A 15 mm0.591 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 6 mm0.236 in N/A 7 mm0.276 in N/A 16 mm0.63 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 6 mm0.236 in N/A 7 mm0.276 in N/A 16 mm0.63 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 6 mm0.236 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 7 mm0.276 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 7 mm0.276 in N/A 7 mm0.276 in N/A 16 mm0.63 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 7 mm0.276 in N/A 7 mm0.276 in N/A 16 mm0.63 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 7 mm0.276 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 8 mm0.315 in N/A 3 mm0.118 in N/A 12 mm0.472 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 8 mm0.315 in N/A 7 mm0.276 in N/A 16 mm0.63 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 8 mm0.315 in N/A 5 mm0.197 in N/A 18 mm0.709 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 8 mm0.315 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 8 mm0.315 in N/A 7 mm0.276 in N/A 24 mm0.945 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 8 mm0.315 in N/A 7 mm0.276 in N/A 16 mm0.63 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 8 mm0.315 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 8 mm0.315 in N/A 3 mm0.118 in N/A 12 mm0.472 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 8 mm0.315 in N/A 6 mm0.236 in N/A 16 mm0.63 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 8 mm0.315 in N/A 7 mm0.276 in N/A 16 mm0.63 in N/A Nitrile N/A CAD Add To Cart
Request Quote
1 - 25 of 1511 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »