Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
26 - 50 of 1511 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

Add To Cart/Request Quote
N/A R2LS32
N/A 8 mm0.315 in N/A 5 mm0.197 in N/A 17 mm0.669 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 8 mm0.315 in N/A 5 mm0.197 in N/A 18 mm0.709 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 8 mm0.315 in N/A 7 mm0.276 in N/A 18 mm0.709 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 8 mm0.315 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 8 mm0.315 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 8 mm0.315 in N/A 7 mm0.276 in N/A 24 mm0.945 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 9 mm0.354 in N/A 7 mm0.276 in N/A 24 mm0.945 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 9 mm0.354 in N/A 7 mm0.276 in N/A 26 mm1.024 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 9 mm0.354 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 9 mm0.354 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 9 mm0.354 in N/A 5 mm0.197 in N/A 17 mm0.669 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 9 mm0.354 in N/A 7 mm0.276 in N/A 18 mm0.709 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 9 mm0.354 in N/A 5 mm0.197 in N/A 21 mm0.827 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 9 mm0.354 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 9 mm0.354 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 9 mm0.354 in N/A 7 mm0.276 in N/A 24 mm0.945 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 9 mm0.354 in N/A 8 mm0.315 in N/A 25 mm0.984 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 9 mm0.354 in N/A 7 mm0.276 in N/A 26 mm1.024 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 9 mm0.354 in N/A 8 mm0.315 in N/A 28 mm1.102 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 19 mm0.748 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 24 mm0.945 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 10 mm0.394 in N/A 6 mm0.236 in N/A 20 mm0.787 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 20 mm0.787 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 22 mm0.866 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 10 mm0.394 in N/A 7 mm0.276 in N/A 26 mm1.024 in N/A Nitrile N/A CAD Add To Cart
Request Quote
26 - 50 of 1511 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »