Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
526 - 550 of 1511 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

Add To Cart/Request Quote
N/A RLS35
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 30 mm1.181 in N/A 4 mm0.157 in N/A 37 mm1.457 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 30 mm1.181 in N/A 4 mm0.157 in N/A 40 mm1.575 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 40 mm1.575 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 40 mm1.575 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 42 mm1.654 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 42 mm1.654 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 43 mm1.693 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 44 mm1.732 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 30 mm1.181 in N/A 9 mm0.354 in N/A 44 mm1.732 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 30 mm1.181 in N/A 5 mm0.197 in N/A 45 mm1.772 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 45 mm1.772 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 45 mm1.772 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 45 mm1.772 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 46 mm1.811 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 46 mm1.811 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 47 mm1.85 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 47 mm1.85 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 48 mm1.89 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 48 mm1.89 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 50 mm1.969 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 50 mm1.969 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 30 mm1.181 in N/A 11 mm0.433 in N/A 50 mm1.969 in N/A Nitrile N/A CAD Add To Cart
Request Quote
526 - 550 of 1511 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »