Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
601 - 625 of 1511 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

Add To Cart/Request Quote
N/A R2LS32
N/A 32 mm1.26 in N/A 10 mm0.394 in N/A 50 mm1.969 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 32 mm1.26 in N/A 10 mm0.394 in N/A 50 mm1.969 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 32 mm1.26 in N/A 11 mm0.433 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 54 mm2.126 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 32 mm1.26 in N/A 10 mm0.394 in N/A 54 mm2.126 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 55 mm2.165 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 56 mm2.205 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 32 mm1.26 in N/A 10 mm0.394 in N/A 56 mm2.205 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 58 mm2.283 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 60 mm2.362 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 33 mm1.299 in N/A 7 mm0.276 in N/A 45 mm1.772 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 33 mm1.299 in N/A 10 mm0.394 in N/A 50 mm1.969 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 33 mm1.299 in N/A 10 mm0.394 in N/A 54 mm2.126 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 33 mm1.299 in N/A 7 mm0.276 in N/A 45 mm1.772 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 33 mm1.299 in N/A 6 mm0.236 in N/A 50 mm1.969 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 33 mm1.299 in N/A 8 mm0.315 in N/A 50 mm1.969 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 33 mm1.299 in N/A 10 mm0.394 in N/A 50 mm1.969 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 33 mm1.299 in N/A 12 mm0.472 in N/A 50 mm1.969 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 34 mm1.339 in N/A 8 mm0.315 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 34 mm1.339 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 34 mm1.339 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 34 mm1.339 in N/A 8 mm0.315 in N/A 44 mm1.732 in N/A Nitrile N/A CAD Add To Cart
Request Quote
601 - 625 of 1511 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »