Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
676 - 700 of 1511 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

Add To Cart/Request Quote
N/A R2LS32
N/A 35 mm1.378 in N/A 10 mm0.394 in N/A 55 mm2.165 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 35 mm1.378 in N/A 10 mm0.394 in N/A 55 mm2.165 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 35 mm1.378 in N/A 12 mm0.472 in N/A 55 mm2.165 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 35 mm1.378 in N/A 10 mm0.394 in N/A 56 mm2.205 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 35 mm1.378 in N/A 10 mm0.394 in N/A 58 mm2.283 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 35 mm1.378 in N/A 10 mm0.394 in N/A 60 mm2.362 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 35 mm1.378 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 35 mm1.378 in N/A 8 mm0.315 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 35 mm1.378 in N/A 9.5 mm0.374 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 35 mm1.378 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 35 mm1.378 in N/A 9 mm0.354 in N/A 65 mm2.559 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 35 mm1.378 in N/A 10 mm0.394 in N/A 65 mm2.559 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 35 mm1.378 in N/A 12 mm0.472 in N/A 65 mm2.559 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 35 mm1.378 in N/A 8 mm0.315 in N/A 68 mm2.677 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 35 mm1.378 in N/A 8 mm0.315 in N/A 70 mm2.756 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 35 mm1.378 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 35 mm1.378 in N/A 12 mm0.472 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 35 mm1.378 in N/A 8 mm0.315 in N/A 75 mm2.953 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 35 mm1.378 in N/A 10 mm0.394 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 35 mm1.378 in N/A 12 mm0.472 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 36 mm1.417 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 36 mm1.417 in N/A 12 mm0.472 in N/A 58 mm2.283 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 36 mm1.417 in N/A 7 mm0.276 in N/A 50 mm1.969 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 36 mm1.417 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 36 mm1.417 in N/A 8 mm0.315 in N/A 54 mm2.126 in N/A Nitrile N/A CAD Add To Cart
Request Quote
676 - 700 of 1511 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »