Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
726 - 750 of 1511 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

Add To Cart/Request Quote
N/A RLS35
N/A 38 mm1.496 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 65 mm2.559 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 70 mm2.756 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 38 mm1.496 in N/A 7 mm0.276 in N/A 50 mm1.969 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 38 mm1.496 in N/A 8 mm0.315 in N/A 50 mm1.969 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 38 mm1.496 in N/A 7 mm0.276 in N/A 51 mm2.008 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 38 mm1.496 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 38 mm1.496 in N/A 8 mm0.315 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 38 mm1.496 in N/A 7 mm0.276 in N/A 55 mm2.165 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 56 mm2.205 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 58 mm2.283 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 38 mm1.496 in N/A 8 mm0.315 in N/A 60 mm2.362 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 60 mm2.362 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 38 mm1.496 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 38 mm1.496 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 38 mm1.496 in N/A 8 mm0.315 in N/A 65 mm2.559 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 38 mm1.496 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 38 mm1.496 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 46 mm1.811 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 50 mm1.969 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 40 mm1.575 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A CAD Add To Cart
Request Quote
726 - 750 of 1511 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »