Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
901 - 925 of 1511 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

Add To Cart/Request Quote
N/A R2LS32
N/A 45 mm1.772 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 45 mm1.772 in N/A 8 mm0.315 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 45 mm1.772 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 45 mm1.772 in N/A 7 mm0.276 in N/A 65 mm2.559 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 45 mm1.772 in N/A 8 mm0.315 in N/A 65 mm2.559 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 45 mm1.772 in N/A 10 mm0.394 in N/A 65 mm2.559 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 45 mm1.772 in N/A 7 mm0.276 in N/A 68 mm2.677 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 45 mm1.772 in N/A 9 mm0.354 in N/A 68 mm2.677 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 45 mm1.772 in N/A 10 mm0.394 in N/A 68 mm2.677 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 45 mm1.772 in N/A 12 mm0.472 in N/A 68 mm2.677 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 45 mm1.772 in N/A 8 mm0.315 in N/A 70 mm2.756 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 45 mm1.772 in N/A 10 mm0.394 in N/A 70 mm2.756 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 45 mm1.772 in N/A 12 mm0.472 in N/A 70 mm2.756 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 45 mm1.772 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 45 mm1.772 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 45 mm1.772 in N/A 12 mm0.472 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 45 mm1.772 in N/A 7 mm0.276 in N/A 75 mm2.953 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 45 mm1.772 in N/A 8 mm0.315 in N/A 75 mm2.953 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 45 mm1.772 in N/A 12 mm0.472 in N/A 78 mm3.071 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 45 mm1.772 in N/A 10 mm0.394 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 45 mm1.772 in N/A 10 mm0.394 in N/A 85 mm3.346 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 45 mm1.772 in N/A 10 mm0.394 in N/A 100 mm3.937 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 47 mm1.85 in N/A 10 mm0.394 in N/A 65 mm2.559 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 47 mm1.85 in N/A 10 mm0.394 in N/A 68 mm2.677 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 47 mm1.85 in N/A 10 mm0.394 in N/A 70 mm2.756 in N/A Nitrile N/A CAD Add To Cart
Request Quote
901 - 925 of 1511 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »