Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1001 - 1025 of 1511 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

Add To Cart/Request Quote
N/A R2LS32
N/A 50 mm1.969 in N/A 10 mm0.394 in N/A 110 mm4.331 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 50.5 mm1.988 in N/A 9 mm0.354 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 52 mm2.047 in N/A 9 mm0.354 in N/A 65 mm2.559 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 52 mm2.047 in N/A 8 mm0.315 in N/A 68 mm2.677 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 52 mm2.047 in N/A 10 mm0.394 in N/A 68 mm2.677 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 52 mm2.047 in N/A 10 mm0.394 in N/A 69 mm2.717 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 52 mm2.047 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 52 mm2.047 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 52 mm2.047 in N/A 12 mm0.472 in N/A 75 mm2.953 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 52 mm2.047 in N/A 10 mm0.394 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 52 mm2.047 in N/A 10 mm0.394 in N/A 85 mm3.346 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 52 mm2.047 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 52 mm2.047 in N/A 9 mm0.354 in N/A 65 mm2.559 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 52 mm2.047 in N/A 8 mm0.315 in N/A 68 mm2.677 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 52 mm2.047 in N/A 10 mm0.394 in N/A 68 mm2.677 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 52 mm2.047 in N/A 8 mm0.315 in N/A 70 mm2.756 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 52 mm2.047 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 52 mm2.047 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 52 mm2.047 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 52 mm2.047 in N/A 8 mm0.315 in N/A 75 mm2.953 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 52 mm2.047 in N/A 8 mm0.315 in N/A 78 mm3.071 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 52 mm2.047 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 52 mm2.047 in N/A 8 mm0.315 in N/A 82 mm3.228 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 52 mm2.047 in N/A 8 mm0.315 in N/A 85 mm3.346 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 53 mm2.087 in N/A 10 mm0.394 in N/A 68 mm2.677 in N/A Nitrile N/A CAD Add To Cart
Request Quote
1001 - 1025 of 1511 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »