Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1251 - 1275 of 1511 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

Add To Cart/Request Quote
N/A R2LS32
N/A 80 mm3.15 in N/A 12 mm0.472 in N/A 110 mm4.331 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 80 mm3.15 in N/A 13 mm0.512 in N/A 115 mm4.528 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 80 mm3.15 in N/A 12 mm0.472 in N/A 120 mm4.724 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 80 mm3.15 in N/A 10 mm0.394 in N/A 100 mm3.937 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 80 mm3.15 in N/A 13 mm0.512 in N/A 100 mm3.937 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 80 mm3.15 in N/A 12 mm0.472 in N/A 105 mm4.134 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 80 mm3.15 in N/A 13 mm0.512 in N/A 105 mm4.134 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 80 mm3.15 in N/A 10 mm0.394 in N/A 110 mm4.331 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 80 mm3.15 in N/A 12 mm0.472 in N/A 110 mm4.331 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 80 mm3.15 in N/A 13 mm0.512 in N/A 110 mm4.331 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 80 mm3.15 in N/A 13 mm0.512 in N/A 120 mm4.724 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 80 mm3.15 in N/A 10 mm0.394 in N/A 100 mm3.937 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 80 mm3.15 in N/A 12 mm0.472 in N/A 110 mm4.331 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 82 mm3.228 in N/A 13 mm0.512 in N/A 105 mm4.134 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 82 mm3.228 in N/A 12 mm0.472 in N/A 110 mm4.331 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 82 mm3.228 in N/A 12 mm0.472 in N/A 105 mm4.134 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 85 mm3.346 in N/A 9 mm0.354 in N/A 100 mm3.937 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 85 mm3.346 in N/A 10 mm0.394 in N/A 100 mm3.937 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 85 mm3.346 in N/A 13 mm0.512 in N/A 105 mm4.134 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 85 mm3.346 in N/A 12 mm0.472 in N/A 110 mm4.331 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 85 mm3.346 in N/A 13 mm0.512 in N/A 110 mm4.331 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 85 mm3.346 in N/A 12 mm0.472 in N/A 120 mm4.724 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 85 mm3.346 in N/A 12 mm0.472 in N/A 130 mm5.118 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 85 mm3.346 in N/A 14 mm0.551 in N/A 130 mm5.118 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 85 mm3.346 in N/A 9 mm0.354 in N/A 100 mm3.937 in N/A Nitrile N/A CAD Add To Cart
Request Quote
1251 - 1275 of 1511 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »