Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1276 - 1300 of 1511 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

Add To Cart/Request Quote
N/A RLS35
N/A 85 mm3.346 in N/A 13 mm0.512 in N/A 105 mm4.134 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 85 mm3.346 in N/A 12 mm0.472 in N/A 110 mm4.331 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 85 mm3.346 in N/A 13 mm0.512 in N/A 115 mm4.528 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 85 mm3.346 in N/A 12 mm0.472 in N/A 120 mm4.724 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 85 mm3.346 in N/A 12 mm0.472 in N/A 130 mm5.118 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 85 mm3.346 in N/A 12 mm0.472 in N/A 110 mm4.331 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 87 mm3.425 in N/A 13 mm0.512 in N/A 110 mm4.331 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 88 mm3.465 in N/A 12 mm0.472 in N/A 110 mm4.331 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 88 mm3.465 in N/A 13 mm0.512 in N/A 110 mm4.331 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 90 mm3.543 in N/A 10 mm0.394 in N/A 70 mm2.756 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 90 mm3.543 in N/A 5.5 mm0.217 in N/A 110 mm4.331 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 90 mm3.543 in N/A 8 mm0.315 in N/A 110 mm4.331 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 90 mm3.543 in N/A 12 mm0.472 in N/A 110 mm4.331 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 90 mm3.543 in N/A 13 mm0.512 in N/A 110 mm4.331 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 90 mm3.543 in N/A 10 mm0.394 in N/A 115 mm4.528 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 90 mm3.543 in N/A 13 mm0.512 in N/A 115 mm4.528 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 90 mm3.543 in N/A 12 mm0.472 in N/A 120 mm4.724 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 90 mm3.543 in N/A 12 mm0.472 in N/A 120 mm4.724 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 90 mm3.543 in N/A 13 mm0.512 in N/A 120 mm4.724 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 90 mm3.543 in N/A 13 mm0.512 in N/A 125 mm4.921 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 90 mm3.543 in N/A 5.5 mm0.217 in N/A 110 mm4.331 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 90 mm3.543 in N/A 13 mm0.512 in N/A 110 mm4.331 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 90 mm3.543 in N/A 13 mm0.512 in N/A 115 mm4.528 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 90 mm3.543 in N/A 12 mm0.472 in N/A 120 mm4.724 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 90 mm3.543 in N/A 13 mm0.512 in N/A 120 mm4.724 in N/A Nitrile N/A CAD Add To Cart
Request Quote
1276 - 1300 of 1511 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »