Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1326 - 1350 of 1511 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

Add To Cart/Request Quote
N/A R2LS32
N/A 100 mm3.937 in N/A 12 mm0.472 in N/A 125 mm4.921 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 100 mm3.937 in N/A 13 mm0.512 in N/A 125 mm4.921 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 100 mm3.937 in N/A 13 mm0.512 in N/A 125 mm4.921 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 100 mm3.937 in N/A 12 mm0.472 in N/A 130 mm5.118 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 100 mm3.937 in N/A 12 mm0.472 in N/A 130 mm5.118 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 100 mm3.937 in N/A 13 mm0.512 in N/A 130 mm5.118 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 100 mm3.937 in N/A 13 mm0.512 in N/A 140 mm5.512 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 100 mm3.937 in N/A 9 mm0.354 in N/A 115 mm4.528 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 100 mm3.937 in N/A 10 mm0.394 in N/A 120 mm4.724 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 100 mm3.937 in N/A 12 mm0.472 in N/A 120 mm4.724 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 100 mm3.937 in N/A 12 mm0.472 in N/A 125 mm4.921 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 100 mm3.937 in N/A 13 mm0.512 in N/A 125 mm4.921 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 100 mm3.937 in N/A 12 mm0.472 in N/A 130 mm5.118 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 100 mm3.937 in N/A 13 mm0.512 in N/A 140 mm5.512 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 100 mm3.937 in N/A 12 mm0.472 in N/A 150 mm5.906 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 100 mm3.937 in N/A 12 mm0.472 in N/A 130 mm5.118 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 102 mm4.016 in N/A 13 mm0.512 in N/A 130 mm5.118 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 105 mm4.134 in N/A 13 mm0.512 in N/A 125 mm4.921 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 105 mm4.134 in N/A 12 mm0.472 in N/A 130 mm5.118 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 105 mm4.134 in N/A 13 mm0.512 in N/A 130 mm5.118 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 105 mm4.134 in N/A 14 mm0.551 in N/A 135 mm5.315 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 105 mm4.134 in N/A 2 mm0.079 in N/A 140 mm5.512 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 105 mm4.134 in N/A 12 mm0.472 in N/A 140 mm5.512 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 105 mm4.134 in N/A 13 mm0.512 in N/A 125 mm4.921 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 105 mm4.134 in N/A 12 mm0.472 in N/A 130 mm5.118 in N/A Nitrile N/A CAD Add To Cart
Request Quote
1326 - 1350 of 1511 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »