Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1401 - 1425 of 1511 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

Add To Cart/Request Quote
N/A R2LS32
N/A 130 mm5.118 in N/A 12 mm0.472 in N/A 160 mm6.299 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 130 mm5.118 in N/A 13 mm0.512 in N/A 160 mm6.299 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 130 mm5.118 in N/A 14 mm0.551 in N/A 160 mm6.299 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 130 mm5.118 in N/A 15 mm0.591 in N/A 160 mm6.299 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 130 mm5.118 in N/A 12 mm0.472 in N/A 170 mm6.693 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 130 mm5.118 in N/A 12 mm0.472 in N/A 160 mm6.299 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 130 mm5.118 in N/A 13 mm0.512 in N/A 160 mm6.299 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 130 mm5.118 in N/A 15 mm0.591 in N/A 160 mm6.299 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 130 mm5.118 in N/A 12 mm0.472 in N/A 170 mm6.693 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 130 mm5.118 in N/A 15 mm0.591 in N/A 170 mm6.693 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 130 mm5.118 in N/A 12 mm0.472 in N/A 160 mm6.299 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 130 mm5.118 in N/A 12 mm0.472 in N/A 170 mm6.693 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 135 mm5.315 in N/A 13 mm0.512 in N/A 160 mm6.299 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 135 mm5.315 in N/A 14 mm0.551 in N/A 165 mm6.496 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 135 mm5.315 in N/A 12 mm0.472 in N/A 170 mm6.693 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 135 mm5.315 in N/A 12 mm0.472 in N/A 160 mm6.299 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 135 mm5.315 in N/A 13 mm0.512 in N/A 160 mm6.299 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 135 mm5.315 in N/A 15 mm0.591 in N/A 160 mm6.299 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 135 mm5.315 in N/A 12 mm0.472 in N/A 170 mm6.693 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 140 mm5.512 in N/A 12 mm0.472 in N/A 180 mm7.087 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 140 mm5.512 in N/A 12 mm0.472 in N/A 160 mm6.299 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 140 mm5.512 in N/A 12 mm0.472 in N/A 170 mm6.693 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 140 mm5.512 in N/A 15 mm0.591 in N/A 170 mm6.693 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 140 mm5.512 in N/A 15 mm0.591 in N/A 170 mm6.693 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 140 mm5.512 in N/A 13 mm0.512 in N/A 160 mm6.299 in N/A Nitrile N/A CAD Add To Cart
Request Quote
1401 - 1425 of 1511 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »