Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1426 - 1450 of 1511 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

Add To Cart/Request Quote
N/A RLS35
N/A 140 mm5.512 in N/A 13 mm0.512 in N/A 170 mm6.693 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 140 mm5.512 in N/A 15 mm0.591 in N/A 170 mm6.693 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 140 mm5.512 in N/A 15 mm0.591 in N/A 170 mm6.693 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 144 mm5.669 in N/A 12 mm0.472 in N/A 160 mm6.299 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 145 mm5.709 in N/A 12 mm0.472 in N/A 170 mm6.693 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 145 mm5.709 in N/A 14 mm0.551 in N/A 175 mm6.89 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 145 mm5.709 in N/A 15 mm0.591 in N/A 175 mm6.89 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 145 mm5.709 in N/A 16 mm0.63 in N/A 190 mm7.48 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 145 mm5.709 in N/A 15 mm0.591 in N/A 170 mm6.693 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 145 mm5.709 in N/A 15 mm0.591 in N/A 175 mm6.89 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 145 mm5.709 in N/A 12 mm0.472 in N/A 180 mm7.087 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 145 mm5.709 in N/A 15 mm0.591 in N/A 175 mm6.89 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 145 mm5.709 in N/A 12 mm0.472 in N/A 180 mm7.087 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 148 mm5.827 in N/A 15 mm0.591 in N/A 170 mm6.693 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 150 mm5.906 in N/A 12 mm0.472 in N/A 170 mm6.693 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 150 mm5.906 in N/A 13 mm0.512 in N/A 180 mm7.087 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 150 mm5.906 in N/A 14 mm0.551 in N/A 180 mm7.087 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 150 mm5.906 in N/A 15 mm0.591 in N/A 180 mm7.087 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 150 mm5.906 in N/A 12 mm0.472 in N/A 180 mm7.087 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 150 mm5.906 in N/A 13 mm0.512 in N/A 180 mm7.087 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 150 mm5.906 in N/A 14 mm0.551 in N/A 180 mm7.087 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 150 mm5.906 in N/A 15 mm0.591 in N/A 180 mm7.087 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 150 mm5.906 in N/A 15 mm0.591 in N/A 180 mm7.087 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 155 mm6.102 in N/A 15 mm0.591 in N/A 180 mm7.087 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 155 mm6.102 in N/A 15 mm0.591 in N/A 190 mm7.48 in N/A Nitrile N/A CAD Add To Cart
Request Quote
1426 - 1450 of 1511 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »