Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1451 - 1475 of 1511 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

Add To Cart/Request Quote
N/A R2LS32
N/A 160 mm6.299 in N/A 15 mm0.591 in N/A 190 mm7.48 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 160 mm6.299 in N/A 15 mm0.591 in N/A 190 mm7.48 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 160 mm6.299 in N/A 15 mm0.591 in N/A 200 mm7.874 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 160 mm6.299 in N/A 10 mm0.394 in N/A 185 mm7.283 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 160 mm6.299 in N/A 15 mm0.591 in N/A 190 mm7.48 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 160 mm6.299 in N/A 15 mm0.591 in N/A 190 mm7.48 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 165 mm6.496 in N/A 13 mm0.512 in N/A 190 mm7.48 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 170 mm6.693 in N/A 15 mm0.591 in N/A 200 mm7.874 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 170 mm6.693 in N/A 16 mm0.63 in N/A 200 mm7.874 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 170 mm6.693 in N/A 16 mm0.63 in N/A 200 mm7.874 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 170 mm6.693 in N/A 15 mm0.591 in N/A 210 mm8.268 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 170 mm6.693 in N/A 12 mm0.472 in N/A 200 mm7.874 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 170 mm6.693 in N/A 15 mm0.591 in N/A 200 mm7.874 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 170 mm6.693 in N/A 16 mm0.63 in N/A 200 mm7.874 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 170 mm6.693 in N/A 15 mm0.591 in N/A 200 mm7.874 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 175 mm6.89 in N/A 15 mm0.591 in N/A 200 mm7.874 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 175 mm6.89 in N/A 15 mm0.591 in N/A 200 mm7.874 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 180 mm7.087 in N/A 15 mm0.591 in N/A 210 mm8.268 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 180 mm7.087 in N/A 16 mm0.63 in N/A 215 mm8.465 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 180 mm7.087 in N/A 16 mm0.63 in N/A 215 mm8.465 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 180 mm7.087 in N/A 15 mm0.591 in N/A 200 mm7.874 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 180 mm7.087 in N/A 15 mm0.591 in N/A 210 mm8.268 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 185 mm7.283 in N/A 13 mm0.512 in N/A 210 mm8.268 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 190 mm7.48 in N/A 15 mm0.591 in N/A 220 mm8.661 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 190 mm7.48 in N/A 15 mm0.591 in N/A 220 mm8.661 in N/A Viton N/A CAD Add To Cart
Request Quote
1451 - 1475 of 1511 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »