Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1476 - 1500 of 1511 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Seal Type

Shaft Size (mm)

Shaft Size (in)

Overall Width (mm)

Overall Width (in)

Housing Bore (mm)

Housing Bore (in)

Material

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

Add To Cart/Request Quote
N/A R2LS32
N/A 190 mm7.48 in N/A 16 mm0.63 in N/A 225 mm8.858 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 190 mm7.48 in N/A 16 mm0.63 in N/A 225 mm8.858 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 190 mm7.48 in N/A 15 mm0.591 in N/A 220 mm8.661 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 190 mm7.48 in N/A 16 mm0.63 in N/A 225 mm8.858 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 190 mm7.48 in N/A 15 mm0.591 in N/A 220 mm8.661 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 190 mm7.48 in N/A 16 mm0.63 in N/A 225 mm8.858 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 195 mm7.677 in N/A 16 mm0.63 in N/A 230 mm9.055 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 200 mm7.874 in N/A 15 mm0.591 in N/A 230 mm9.055 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 200 mm7.874 in N/A 15 mm0.591 in N/A 230 mm9.055 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 200 mm7.874 in N/A 15 mm0.591 in N/A 235 mm9.252 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 200 mm7.874 in N/A 15 mm0.591 in N/A 240 mm9.449 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 200 mm7.874 in N/A 15 mm0.591 in N/A 230 mm9.055 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 200 mm7.874 in N/A 15 mm0.591 in N/A 240 mm9.449 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 210 mm8.268 in N/A 15 mm0.591 in N/A 240 mm9.449 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 210 mm8.268 in N/A 15 mm0.591 in N/A 250 mm9.843 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 220 mm8.661 in N/A 15 mm0.591 in N/A 250 mm9.843 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 220 mm8.661 in N/A 16 mm0.63 in N/A 250 mm9.843 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 220 mm8.661 in N/A 16 mm0.63 in N/A 250 mm9.843 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 220 mm8.661 in N/A 15 mm0.591 in N/A 250 mm9.843 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 220 mm8.661 in N/A 16 mm0.63 in N/A 250 mm9.843 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 220 mm8.661 in N/A 15 mm0.591 in N/A 250 mm9.843 in N/A Viton N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 230 mm9.055 in N/A 15 mm0.591 in N/A 260 mm10.236 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A RLS35
N/A 230 mm9.055 in N/A 15 mm0.591 in N/A 260 mm10.236 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 240 mm9.449 in N/A 16 mm0.63 in N/A 275 mm10.827 in N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A R2LS32
N/A 240 mm9.449 in N/A 16 mm0.63 in N/A 275 mm10.827 in N/A Viton N/A CAD Add To Cart
Request Quote
1476 - 1500 of 1511 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »