Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Wear Sleeves
1 - 25 of 54 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Part Number

Seal Type

Shaft Size

Overall Width

Add To Cart/Request Quote
N/A N/A N/A Add To Cart
Request Quote
N/A 19 N/A 1.125 in28.575 mm N/A 0.5 in12.7 mm Add To Cart
Request Quote
N/A 19 N/A 1.375 in34.925 mm N/A 0.625 in15.875 mm Add To Cart
Request Quote
N/A 19 N/A 1.5 in38.1 mm N/A 0.625 in15.875 mm Add To Cart
Request Quote
N/A 1 N/A 1.5 in38.1 mm N/A 0.55 in13.97 mm Add To Cart
Request Quote
N/A 19 N/A 1.625 in41.275 mm N/A 0.625 in15.875 mm Add To Cart
Request Quote
N/A 19 N/A 1.75 in44.45 mm N/A 0.625 in15.875 mm Add To Cart
Request Quote
N/A 19 N/A 1.812 in46.025 mm N/A 0.625 in15.875 mm Add To Cart
Request Quote
N/A 19 N/A 1.875 in47.625 mm N/A 0.625 in15.875 mm Add To Cart
Request Quote
N/A 19 N/A 2 in50.8 mm N/A 0.625 in15.875 mm Add To Cart
Request Quote
N/A 19 N/A 2 in50.8 mm N/A 0.75 in19.05 mm Add To Cart
Request Quote
N/A 19 N/A 2.125 in53.975 mm N/A 0.625 in15.875 mm Add To Cart
Request Quote
N/A 19 N/A 2.25 in57.15 mm N/A 0.625 in15.875 mm Add To Cart
Request Quote
N/A 19 N/A 2.375 in60.325 mm N/A 0.625 in15.875 mm Add To Cart
Request Quote
N/A 19 N/A 2.5 in63.5 mm N/A 0.625 in15.875 mm Add To Cart
Request Quote
N/A 19 N/A 2.5 in63.5 mm N/A 0.56 in14.224 mm Add To Cart
Request Quote
N/A 19 N/A 2.502 in63.551 mm N/A 1 in25.4 mm Add To Cart
Request Quote
N/A 19 N/A 2.625 in66.675 mm N/A 0.625 in15.875 mm Add To Cart
Request Quote
N/A N/A 2.698 in68.529 mm N/A 0.953 in24.206 mm Add To Cart
Request Quote
N/A 19 N/A 2.75 in69.85 mm N/A 0.625 in15.875 mm Add To Cart
Request Quote
N/A N/A 2.906 in73.812 mm N/A 0.562 in14.275 mm Add To Cart
Request Quote
N/A 19 N/A 3 in76.2 mm N/A 0.625 in15.875 mm Add To Cart
Request Quote
N/A 19 N/A 3.125 in79.375 mm N/A 0.625 in15.875 mm Add To Cart
Request Quote
N/A 1 N/A 3.146 in79.908 mm N/A 0.625 in15.875 mm Add To Cart
Request Quote
N/A 19 N/A 3.25 in82.55 mm N/A 0.625 in15.875 mm Add To Cart
Request Quote
1 - 25 of 54 | Results Per Page | View | Unit of Measure
1 2 3