Part Number |
Shaft Size |
Shaft Size Type |
Bolt Spacing Min |
Bolt Spacing Max |
Base to Center Height |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ESA-P2BA-TRB-1 3/16 | Shaft Size N/A 1 3/16 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 4-9/16 in | Bolt Spacing Max N/A 4-15/16 in | Base to Center Height N/A 1-1/2 in | C90 Dynamic Load Rating N/A 3810 lbf | Max. Speed N/A 4490 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ESA-P2BA-TRB-1 3/16E | Shaft Size N/A 1 3/16 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 4-9/16 in | Bolt Spacing Max N/A 4-15/16 in | Base to Center Height N/A 1-1/2 in | C90 Dynamic Load Rating N/A 3810 lbf | Max. Speed N/A 4490 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ESA-P2BA-TRB-1 1/4 | Shaft Size N/A 1 1/4 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 4-9/16 in | Bolt Spacing Max N/A 4-15/16 in | Base to Center Height N/A 1-1/2 in | C90 Dynamic Load Rating N/A 3810 lbf | Max. Speed N/A 4490 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ESA-P2BA-TRB-1 1/4E | Shaft Size N/A 1 1/4 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 4-9/16 in | Bolt Spacing Max N/A 4-15/16 in | Base to Center Height N/A 1-1/2 in | C90 Dynamic Load Rating N/A 3810 lbf | Max. Speed N/A 4490 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ESA-P2BA-TRB-1 3/8 | Shaft Size N/A 1 3/8 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 5-5/16 in | Bolt Spacing Max N/A 5-15/16 in | Base to Center Height N/A 1-7/8 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ESA-P2BA-TRB-1 3/8E | Shaft Size N/A 1 3/8 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 5-5/16 in | Bolt Spacing Max N/A 5-15/16 in | Base to Center Height N/A 1-7/8 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAFSA-P2BA-TRB-1 3/8 | Shaft Size N/A 1 3/8 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 6-1/4 in | Bolt Spacing Max N/A 7 in | Base to Center Height N/A 2-1/4 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAFSA-P2BA-TRB-1 3/8E | Shaft Size N/A 1 3/8 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 6-1/4 in | Bolt Spacing Max N/A 7 in | Base to Center Height N/A 2-1/4 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KSA-P2BA-TRB-1 3/8 | Shaft Size N/A 1 3/8 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 6-1/4 in | Bolt Spacing Max N/A 7 in | Base to Center Height N/A 2-3/8 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KSA-P2BA-TRB-1 3/8E | Shaft Size N/A 1 3/8 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 6-1/4 in | Bolt Spacing Max N/A 7 in | Base to Center Height N/A 2-3/8 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNSA-P2BA-TRB-1 3/8 | Shaft Size N/A 1 3/8 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 158.8 mm6-1/4 in | Bolt Spacing Max N/A 177.8 mm7 in | Base to Center Height N/A 59.9 mm2-23/64 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNSA-P2BA-TRB-1 3/8E | Shaft Size N/A 1 3/8 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 158.8 mm6-1/4 in | Bolt Spacing Max N/A 177.8 mm7 in | Base to Center Height N/A 59.9 mm2-23/64 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ESA-P2BA-TRB-35MM | Shaft Size N/A 35 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 5-5/16 in | Bolt Spacing Max N/A 5-15/16 in | Base to Center Height N/A 1-7/8 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ESA-P2BA-TRB-35MME | Shaft Size N/A 35 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 5-5/16 in | Bolt Spacing Max N/A 5-15/16 in | Base to Center Height N/A 1-7/8 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAFSA-P2BA-TRB-35MM | Shaft Size N/A 35 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 6-1/4 in | Bolt Spacing Max N/A 7 in | Base to Center Height N/A 2-1/4 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAFSA-P2BA-TRB-35MME | Shaft Size N/A 35 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 6-1/4 in | Bolt Spacing Max N/A 7 in | Base to Center Height N/A 2-1/4 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KSA-P2BA-TRB-35MM | Shaft Size N/A 35 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 6-1/4 in | Bolt Spacing Max N/A 7 in | Base to Center Height N/A 2-3/8 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KSA-P2BA-TRB-35MME | Shaft Size N/A 35 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 6-1/4 in | Bolt Spacing Max N/A 7 in | Base to Center Height N/A 2-3/8 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNSA-P2BA-TRB-35MM | Shaft Size N/A 35 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 158.8 mm6-1/4 in | Bolt Spacing Max N/A 177.8 mm7 in | Base to Center Height N/A 59.9 mm2-23/64 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNSA-P2BA-TRB-35MME | Shaft Size N/A 35 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 158.8 mm6-1/4 in | Bolt Spacing Max N/A 177.8 mm7 in | Base to Center Height N/A 59.9 mm2-23/64 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ESA-P2BA-TRB-1 7/16 | Shaft Size N/A 1 7/16 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 5-5/16 in | Bolt Spacing Max N/A 5-15/16 in | Base to Center Height N/A 1-7/8 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ESA-P2BA-TRB-1 7/16E | Shaft Size N/A 1 7/16 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 5-5/16 in | Bolt Spacing Max N/A 5-15/16 in | Base to Center Height N/A 1-7/8 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAFSA-P2BA-TRB-1 7/16 | Shaft Size N/A 1 7/16 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 6-1/4 in | Bolt Spacing Max N/A 7 in | Base to Center Height N/A 2-1/4 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAFSA-P2BA-TRB-1 7/16E | Shaft Size N/A 1 7/16 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 6-1/4 in | Bolt Spacing Max N/A 7 in | Base to Center Height N/A 2-1/4 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KSA-P2BA-TRB-1 7/16 | Shaft Size N/A 1 7/16 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 6-1/4 in | Bolt Spacing Max N/A 7 in | Base to Center Height N/A 2-3/8 in | C90 Dynamic Load Rating N/A 6100 lbf | Max. Speed N/A 3820 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |