Part Number |
Shaft Size |
Shaft Size Type |
Bolt Spacing Min |
Bolt Spacing Max |
Base to Center Height |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SAFSA-P2BA-TRB-3 1/2 | Shaft Size N/A 3 1/2 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 10-7/8 in | Bolt Spacing Max N/A 13-1/8 in | Base to Center Height N/A 4-1/2 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAFSA-P2BA-TRB-3 1/2E | Shaft Size N/A 3 1/2 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 10-7/8 in | Bolt Spacing Max N/A 13-1/8 in | Base to Center Height N/A 4-1/2 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KSA-P2BA-TRB-3 1/2 | Shaft Size N/A 3 1/2 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 10-7/8 in | Bolt Spacing Max N/A 13-13/16 in | Base to Center Height N/A 4-1/2 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KSA-P2BA-TRB-3 1/2E | Shaft Size N/A 3 1/2 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 10-7/8 in | Bolt Spacing Max N/A 13-13/16 in | Base to Center Height N/A 4-1/2 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNSA-P2BA-TRB-3 1/2 | Shaft Size N/A 3 1/2 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 276.2 mm10-7/8 in | Bolt Spacing Max N/A 333.4 mm13-1/8 in | Base to Center Height N/A 111.9 mm4-13/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNSA-P2BA-TRB-3 1/2E | Shaft Size N/A 3 1/2 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 276.2 mm10-7/8 in | Bolt Spacing Max N/A 333.4 mm13-1/8 in | Base to Center Height N/A 111.9 mm4-13/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ESA-P2BA-TRB-90MM | Shaft Size N/A 90 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 10-1/8 in | Bolt Spacing Max N/A 11-3/4 in | Base to Center Height N/A 3-3/4 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ESA-P2BA-TRB-90MME | Shaft Size N/A 90 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 10-1/8 in | Bolt Spacing Max N/A 11-3/4 in | Base to Center Height N/A 3-3/4 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAFSA-P2BA-TRB-90MM | Shaft Size N/A 90 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 10-7/8 in | Bolt Spacing Max N/A 13-1/8 in | Base to Center Height N/A 4-1/2 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAFSA-P2BA-TRB-90MME | Shaft Size N/A 90 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 10-7/8 in | Bolt Spacing Max N/A 13-1/8 in | Base to Center Height N/A 4-1/2 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KSA-P2BA-TRB-90MM | Shaft Size N/A 90 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 10-7/8 in | Bolt Spacing Max N/A 13-13/16 in | Base to Center Height N/A 4-1/2 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KSA-P2BA-TRB-90MME | Shaft Size N/A 90 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 10-7/8 in | Bolt Spacing Max N/A 13-13/16 in | Base to Center Height N/A 4-1/2 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNSA-P2BA-TRB-90MM | Shaft Size N/A 90 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 276.2 mm10-7/8 in | Bolt Spacing Max N/A 333.4 mm13-1/8 in | Base to Center Height N/A 111.9 mm4-13/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNSA-P2BA-TRB-90MME | Shaft Size N/A 90 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 276.2 mm10-7/8 in | Bolt Spacing Max N/A 333.4 mm13-1/8 in | Base to Center Height N/A 111.9 mm4-13/32 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAFSA-P2BA-TRB-100MM | Shaft Size N/A 100 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 12-1/2 in | Bolt Spacing Max N/A 14-1/2 in | Base to Center Height N/A 4-15/16 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAFSA-P2BA-TRB-100MME | Shaft Size N/A 100 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 12-1/2 in | Bolt Spacing Max N/A 14-1/2 in | Base to Center Height N/A 4-15/16 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAFSA-P2BA-TRB-3 15/16 | Shaft Size N/A 3 15/16 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 12-1/2 in | Bolt Spacing Max N/A 14-1/2 in | Base to Center Height N/A 4-15/16 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAFSA-P2BA-TRB-3 15/16E | Shaft Size N/A 3 15/16 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 12-1/2 in | Bolt Spacing Max N/A 14-1/2 in | Base to Center Height N/A 4-15/16 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNSA-P2BA-TRB-100MM | Shaft Size N/A 100 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 317.5 mm12-1/2 in | Bolt Spacing Max N/A 368.3 mm14-1/2 in | Base to Center Height N/A 125 mm4-59/64 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNSA-P2BA-TRB-100MME | Shaft Size N/A 100 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 317.5 mm12-1/2 in | Bolt Spacing Max N/A 368.3 mm14-1/2 in | Base to Center Height N/A 125 mm4-59/64 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNSA-P2BA-TRB-3 15/16 | Shaft Size N/A 3 15/16 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 317.5 mm12-1/2 in | Bolt Spacing Max N/A 368.3 mm14-1/2 in | Base to Center Height N/A 125 mm4-59/64 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNSA-P2BA-TRB-3 15/16E | Shaft Size N/A 3 15/16 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 317.5 mm12-1/2 in | Bolt Spacing Max N/A 368.3 mm14-1/2 in | Base to Center Height N/A 125 mm4-59/64 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAFSA-P2BA-TRB-4 | Shaft Size N/A 4 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 12-1/2 in | Bolt Spacing Max N/A 14-1/2 in | Base to Center Height N/A 4-15/16 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SAFSA-P2BA-TRB-4E | Shaft Size N/A 4 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 12-1/2 in | Bolt Spacing Max N/A 14-1/2 in | Base to Center Height N/A 4-15/16 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SNSA-P2BA-TRB-4 | Shaft Size N/A 4 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 317.5 mm12-1/2 in | Bolt Spacing Max N/A 368.3 mm14-1/2 in | Base to Center Height N/A 125 mm4-59/64 in | C90 Dynamic Load Rating N/A 26900 lbf | Max. Speed N/A 1530 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |