68514417532
Description
N/A
LSC-27-SHAFT COLLAR
Outside Diameter
N/A
2 1/2 in
Inside Diameter
N/A
1 11/16 in
Dimension W
N/A
13/16 in
Screw Size
N/A
3/8-16
Set Screw Thread Size (Dimension T)
N/A
3/8-16 x 3/8
Add To Cart
Request Quote
68514417533
Description
N/A
LSC-28-SHAFT COLLAR
Outside Diameter
N/A
2 5/8 in
Inside Diameter
N/A
1 3/4 in
Dimension W
N/A
7/8 in
Screw Size
N/A
1/2-13
Set Screw Thread Size (Dimension T)
N/A
1/2-13 x 1/2
Add To Cart
Request Quote
68514417534
Description
N/A
LSC-29-SHAFT COLLAR
Outside Diameter
N/A
2 3/4 in
Inside Diameter
N/A
1 13/16 in
Dimension W
N/A
7/8 in
Screw Size
N/A
1/2-13
Set Screw Thread Size (Dimension T)
N/A
1/2-13 x 1/2
Add To Cart
Request Quote
68514417535
Description
N/A
LSC-30-SHAFT COLLAR
Outside Diameter
N/A
2 3/4 in
Inside Diameter
N/A
1 7/8 in
Dimension W
N/A
7/8 in
Screw Size
N/A
1/2-13
Set Screw Thread Size (Dimension T)
N/A
1/2-13 x 1/2
Add To Cart
Request Quote
68514417536
Description
N/A
LSC-31-SHAFT COLLAR
Outside Diameter
N/A
3 in
Inside Diameter
N/A
1 15/16 in
Dimension W
N/A
7/8 in
Screw Size
N/A
1/2-13
Set Screw Thread Size (Dimension T)
N/A
1/2-13 x 1/2
Add To Cart
Request Quote
68514417537
Description
N/A
LSC-32-SHAFT COLLAR
Outside Diameter
N/A
3 in
Inside Diameter
N/A
2 in
Dimension W
N/A
7/8 in
Screw Size
N/A
1/2-13
Set Screw Thread Size (Dimension T)
N/A
1/2-13 x 1/2
Add To Cart
Request Quote
68514417538
Description
N/A
LSC-33-SHAFT COLLAR
Outside Diameter
N/A
3 in
Inside Diameter
N/A
2 1/16 in
Dimension W
N/A
7/8 in
Screw Size
N/A
1/2-13
Set Screw Thread Size (Dimension T)
N/A
1/2-13 x 1/2
Add To Cart
Request Quote
68514417539
Description
N/A
LSC-34-SHAFT COLLAR
Outside Diameter
N/A
3 in
Inside Diameter
N/A
2 1/8 in
Dimension W
N/A
7/8 in
Screw Size
N/A
1/2-13
Set Screw Thread Size (Dimension T)
N/A
1/2-13 x 1/2
Add To Cart
Request Quote
68514417540
Description
N/A
LSC-35-SHAFT COLLAR
Outside Diameter
N/A
3 1/4 in
Inside Diameter
N/A
2 3/16 in
Dimension W
N/A
15/16 in
Screw Size
N/A
1/2-13
Set Screw Thread Size (Dimension T)
N/A
1/2-13 x 1/2
Add To Cart
Request Quote
68514417541
Description
N/A
LSC-36-SHAFT COLLAR
Outside Diameter
N/A
3 1/4 in
Inside Diameter
N/A
2 1/4 in
Dimension W
N/A
15/16 in
Screw Size
N/A
1/2-13
Set Screw Thread Size (Dimension T)
N/A
1/2-13 x 1/2
Add To Cart
Request Quote
68514417542
Description
N/A
LSC-37-SHAFT COLLAR
Outside Diameter
N/A
3 1/4 in
Inside Diameter
N/A
2 5/16 in
Dimension W
N/A
15/16 in
Screw Size
N/A
1/2-13
Set Screw Thread Size (Dimension T)
N/A
1/2-13 x 1/2
Add To Cart
Request Quote
68514417543
Description
N/A
LSC-38-SHAFT COLLAR
Outside Diameter
N/A
3 1/4 in
Inside Diameter
N/A
2 3/8 in
Dimension W
N/A
15/16 in
Screw Size
N/A
1/2-13
Set Screw Thread Size (Dimension T)
N/A
1/2-13 x 1/2
Add To Cart
Request Quote
68514417544
Description
N/A
LSC-39-SHAFT COLLAR
Outside Diameter
N/A
3 1/2 in
Inside Diameter
N/A
2 7/16 in
Dimension W
N/A
1 in
Screw Size
N/A
1/2-13
Set Screw Thread Size (Dimension T)
N/A
1/2-13 x 1/2
Add To Cart
Request Quote
68514417545
Description
N/A
LSC-40-SHAFT COLLAR
Outside Diameter
N/A
3 1/2 in
Inside Diameter
N/A
2 1/2 in
Dimension W
N/A
1 in
Screw Size
N/A
1/2-13
Set Screw Thread Size (Dimension T)
N/A
1/2-13 x 1/2
Add To Cart
Request Quote
68514417546
Description
N/A
LSC-41-SHAFT COLLAR
Outside Diameter
N/A
3 3/4 in
Inside Diameter
N/A
2 9/16 in
Dimension W
N/A
1 in
Screw Size
N/A
1/2-13
Set Screw Thread Size (Dimension T)
N/A
1/2-13 x 1/2
Add To Cart
Request Quote
68514417547
Description
N/A
LSC-42-SHAFT COLLAR
Outside Diameter
N/A
4 in
Inside Diameter
N/A
2 5/8 in
Dimension W
N/A
1 1/8 in
Screw Size
N/A
1/2-13
Set Screw Thread Size (Dimension T)
N/A
1/2-13 x 1/2
Add To Cart
Request Quote
68514417548
Description
N/A
LSC-43-SHAFT COLLAR
Outside Diameter
N/A
4 in
Inside Diameter
N/A
2 11/16 in
Dimension W
N/A
1 1/8 in
Screw Size
N/A
1/2-13
Set Screw Thread Size (Dimension T)
N/A
1/2-13 x 1/2
Add To Cart
Request Quote
68514417549
Description
N/A
LSC-44-SHAFT COLLAR
Outside Diameter
N/A
4 in
Inside Diameter
N/A
2 3/4 in
Dimension W
N/A
1 1/8 in
Screw Size
N/A
1/2-13
Set Screw Thread Size (Dimension T)
N/A
1/2-13 x 1/2
Add To Cart
Request Quote
68514417550
Description
N/A
LSC-45-SHAFT COLLAR
Outside Diameter
N/A
4 in
Inside Diameter
N/A
2 13/16 in
Dimension W
N/A
1 1/8 in
Screw Size
N/A
1/2-13
Set Screw Thread Size (Dimension T)
N/A
1/2-13 x 1/2
Add To Cart
Request Quote
68514417551
Description
N/A
LSC-46-SHAFT COLLAR
Outside Diameter
N/A
4 in
Inside Diameter
N/A
2 7/8 in
Dimension W
N/A
1 1/8 in
Screw Size
N/A
1/2-13
Set Screw Thread Size (Dimension T)
N/A
1/2-13 x 1/2
Add To Cart
Request Quote
68514417552
Description
N/A
LSC-47-SHAFT COLLAR
Outside Diameter
N/A
4 in
Inside Diameter
N/A
2 15/16 in
Dimension W
N/A
1 1/8 in
Screw Size
N/A
1/2-13
Set Screw Thread Size (Dimension T)
N/A
1/2-13 x 1/2
Add To Cart
Request Quote
68514417553
Description
N/A
LSC-48-SHAFT COLLAR
Outside Diameter
N/A
4 in
Inside Diameter
N/A
3 in
Dimension W
N/A
1 1/8 in
Screw Size
N/A
1/2-13
Set Screw Thread Size (Dimension T)
N/A
1/2-13 x 1/2
Add To Cart
Request Quote