Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Base Width (in)
Base Width (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| QAPX18A307S | N/A 22218 | N/A 3 7/16 in | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 3 in76.2 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAPF18A308S | N/A 22218 | N/A 3 1/2 in | N/A 3.75 in95.3 mm | N/A 8.88 in225.6 mm | N/A 10.88 in276.4 mm | N/A 2 in50.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAPR18A308S | N/A 22218 | N/A 3 1/2 in | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 11.25 in285.8 mm | N/A 2.38 in60.5 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAPX18A308S | N/A 22218 | N/A 3 1/2 in | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 3 in76.2 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAPF18A090S | N/A 22218 | N/A 90 mm | N/A 3.75 in95.3 mm | N/A 8.88 in225.6 mm | N/A 10.88 in276.4 mm | N/A 2 in50.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAPR18A090S | N/A 22218 | N/A 90 mm | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 11.25 in285.8 mm | N/A 2.38 in60.5 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAPX18A090S | N/A 22218 | N/A 90 mm | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 3 in76.2 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAPR20A311S | N/A 22220 | N/A 3 11/16 in | N/A 4.25 in108 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 2.25 in57.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAPR20A312S | N/A 22220 | N/A 3 3/4 in | N/A 4.25 in108 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 2.25 in57.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAPF20A100S | N/A 22220 | N/A 100 mm | N/A 4.25 in108 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 2.25 in57.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAPX20A100S | N/A 22220 | N/A 100 mm | N/A 5 in127 mm | N/A 12.5 in317.5 mm | N/A 14 in355.6 mm | N/A 3.5 in88.9 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAPR20A100S | N/A 22220 | N/A 100 mm | N/A 4.25 in108 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 2.25 in57.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAPF20A315S | N/A 22220 | N/A 3 15/16 in | N/A 4.25 in108 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 2.25 in57.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAPX20A315S | N/A 22220 | N/A 3 15/16 in | N/A 5 in127 mm | N/A 12.5 in317.5 mm | N/A 14 in355.6 mm | N/A 3.5 in88.9 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAPR20A315S | N/A 22220 | N/A 3 15/16 in | N/A 4.25 in108 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 2.25 in57.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAPF20A400S | N/A 22220 | N/A 4 in | N/A 4.25 in108 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 2.25 in57.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAPX20A400S | N/A 22220 | N/A 4 in | N/A 5 in127 mm | N/A 12.5 in317.5 mm | N/A 14 in355.6 mm | N/A 3.5 in88.9 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAPR20A400S | N/A 22220 | N/A 4 in | N/A 4.25 in108 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 2.25 in57.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|