3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Outside Diameter (in)
Outside Diameter (mm)
C - Dynamic Load (Basic) (lb)
C - Dynamic Load (Basic) (kN)
Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
Pilot Diameter |
C0 - Static Load |
C - Dynamic Load (Basic) |
Weight |
CAD |
---|---|---|---|---|---|---|---|---|---|
QAC10A115S | N/A 22210 | N/A 1-15/16 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.500 in114.3 mm | N/A 26600 lb118 kN | N/A 26300 lb117 kN | N/A 10.0 lb4.5 Kg |
N/A ![]() |
QACW10A115S | N/A 22210 | N/A 1-15/16 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.500 in114.3 mm | N/A 26600 lb118 kN | N/A 26300 lb117 kN | N/A 10.0 lb4.5 Kg |
N/A ![]() |
QAC10A050S | N/A 22210 | N/A 50 mm | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.500 in114.3 mm | N/A 26600 lb118 kN | N/A 26300 lb117 kN | N/A 10.0 lb4.5 Kg |
N/A ![]() |
QACW10A050S | N/A 22210 | N/A 50 mm | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.500 in114.3 mm | N/A 26600 lb118 kN | N/A 26300 lb117 kN | N/A 10.0 lb4.5 Kg |
N/A ![]() |
QAC10A200S | N/A 22210 | N/A 2 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.500 in114.3 mm | N/A 26600 lb118 kN | N/A 26300 lb117 kN | N/A 10.0 lb4.5 Kg |
N/A ![]() |
QACW10A200S | N/A 22210 | N/A 2 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.500 in114.3 mm | N/A 26600 lb118 kN | N/A 26300 lb117 kN | N/A 10.0 lb4.5 Kg |
N/A ![]() |
QAC11A055S | N/A 22211 | N/A 55 mm | N/A 6.00 in152.4 mm | N/A 0.5 in12 mm | N/A 5.000 in127.0 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 13 lb5.9 Kg |
N/A ![]() |
QACW11A055S | N/A 22211 | N/A 55 mm | N/A 6.00 in152.4 mm | N/A 0.5 in12 mm | N/A 5.000 in127.0 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 13 lb5.9 Kg |
N/A ![]() |
QAC11A203S | N/A 22211 | N/A 2-3/16 in | N/A 6.00 in152.4 mm | N/A 0.5 in12 mm | N/A 5.000 in127.0 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 13 lb5.9 Kg |
N/A ![]() |
QACW11A203S | N/A 22211 | N/A 2-3/16 in | N/A 6.00 in152.4 mm | N/A 0.5 in12 mm | N/A 5.000 in127.0 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 13 lb5.9 Kg |
N/A ![]() |
QAC11A204S | N/A 22211 | N/A 2-1/4 in | N/A 6.00 in152.4 mm | N/A 0.5 in12 mm | N/A 5.000 in127.0 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 13 lb5.9 Kg |
N/A ![]() |
QACW11A204S | N/A 22211 | N/A 2-1/4 in | N/A 6.00 in152.4 mm | N/A 0.5 in12 mm | N/A 5.000 in127.0 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 13 lb5.9 Kg |
N/A ![]() |
QAC13A060S | N/A 22213 | N/A 60 mm | N/A 6.50 in165.1 mm | N/A 0.5 in12 mm | N/A 5.500 in139.7 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 16 lb7.30 Kg |
N/A ![]() |
QACW13A060S | N/A 22213 | N/A 60 mm | N/A 6.50 in165.1 mm | N/A 0.5 in12 mm | N/A 5.500 in139.7 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 16 lb7.30 Kg |
N/A ![]() |
QAC13A207S | N/A 22213 | N/A 2-7/16 in | N/A 6.50 in165.1 mm | N/A 0.5 in12 mm | N/A 5.500 in139.7 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 16 lb7.30 Kg |
N/A ![]() |
QACW13A207S | N/A 22213 | N/A 2-7/16 in | N/A 6.50 in165.1 mm | N/A 0.5 in12 mm | N/A 5.500 in139.7 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 16 lb7.30 Kg |
N/A ![]() |
QAC13A208S | N/A 22213 | N/A 2-1/2 in | N/A 6.50 in165.1 mm | N/A 0.5 in12 mm | N/A 5.500 in139.7 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 16 lb7.30 Kg |
N/A ![]() |
QACW13A208S | N/A 22213 | N/A 2-1/2 in | N/A 6.50 in165.1 mm | N/A 0.5 in12 mm | N/A 5.500 in139.7 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 16 lb7.30 Kg |
N/A ![]() |
QAC13A065S | N/A 22213 | N/A 65 mm | N/A 6.50 in165.1 mm | N/A 0.5 in12 mm | N/A 5.500 in139.7 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 16 lb7.30 Kg |
N/A ![]() |
QACW13A065S | N/A 22213 | N/A 65 mm | N/A 6.50 in165.1 mm | N/A 0.5 in12 mm | N/A 5.500 in139.7 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 16 lb7.30 Kg |
N/A ![]() |
QAC15A211S | N/A 22215 | N/A 2-11/16 in | N/A 7.50 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 22.00 lb10.00 Kg |
N/A ![]() |
QACW15A211S | N/A 22215 | N/A 2-11/16 in | N/A 7.50 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 22.00 lb10.00 Kg |
N/A ![]() |
QAC15A212S | N/A 22215 | N/A 2-3/4 in | N/A 7.50 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 22.00 lb10.00 Kg |
N/A ![]() |
QACW15A212S | N/A 22215 | N/A 2-3/4 in | N/A 7.50 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 22.00 lb10.00 Kg |
N/A ![]() |
QAC15A070S | N/A 22215 | N/A 70 mm | N/A 7.50 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 22.00 lb10.00 Kg |
N/A ![]() |