Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 2
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Overall Width (in)
Overall Width (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Total Height |
Overall Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QATP10A115S | N/A 22210 | N/A 1 15/16 in | N/A 6.44 in163.6 mm | N/A 3.12 in79.3 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QATP10A050S | N/A 22210 | N/A 50 mm | N/A 6.44 in163.6 mm | N/A 3.12 in79.3 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QATP10A200S | N/A 22210 | N/A 2 in | N/A 6.44 in163.6 mm | N/A 3.12 in79.3 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QATP11A055S | N/A 22211 | N/A 55 mm | N/A 7.63 in193.8 mm | N/A 3.49 in88.5 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QATP11A203S | N/A 22211 | N/A 2 3/16 in | N/A 7.63 in193.8 mm | N/A 3.49 in88.5 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QATP11A204S | N/A 22211 | N/A 2 1/4 in | N/A 7.63 in193.8 mm | N/A 3.49 in88.5 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QATP13A060S | N/A 22213 | N/A 60 mm | N/A 8.28 in210.3 mm | N/A 3.74 in95 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QATP13A207S | N/A 22213 | N/A 2 7/16 in | N/A 8.28 in210.3 mm | N/A 3.74 in95 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QATP13A208S | N/A 22213 | N/A 2 1/2 in | N/A 8.28 in210.3 mm | N/A 3.74 in95 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QATP15A211S | N/A 22215 | N/A 2 11/16 in | N/A 8-1/2 in215.9 mm | N/A 3.96 in100.7 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QATP15A212S | N/A 22215 | N/A 2 3/4 in | N/A 8-1/2 in215.9 mm | N/A 3.96 in100.7 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QATP15A070S | N/A 22215 | N/A 70 mm | N/A 8-1/2 in215.9 mm | N/A 3.96 in100.7 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QATP15A215S | N/A 22215 | N/A 2 15/16 in | N/A 8-1/2 in215.9 mm | N/A 3.96 in100.7 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QATP15A075S | N/A 22215 | N/A 75 mm | N/A 8-1/2 in215.9 mm | N/A 3.96 in100.7 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QATP15A300S | N/A 22215 | N/A 3 in | N/A 8-1/2 in215.9 mm | N/A 3.96 in100.7 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QATP18A080S | N/A 22218 | N/A 80 mm | N/A 9.94 in252.5 mm | N/A 4.37 in110.9 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QATP18A303S | N/A 22218 | N/A 3 3/16 in | N/A 9.94 in252.5 mm | N/A 4.37 in110.9 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QATP18A304S | N/A 22218 | N/A 3 1/4 in | N/A 9.94 in252.5 mm | N/A 4.37 in110.9 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QATP18A085S | N/A 22218 | N/A 85 mm | N/A 9.94 in252.5 mm | N/A 4.37 in110.9 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QATP18A307S | N/A 22218 | N/A 3 7/16 in | N/A 9.94 in252.5 mm | N/A 4.37 in110.9 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QATP18A308S | N/A 22218 | N/A 3 1/2 in | N/A 9.94 in252.5 mm | N/A 4.37 in110.9 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QATP18A090S | N/A 22218 | N/A 90 mm | N/A 9.94 in252.5 mm | N/A 4.37 in110.9 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QATP20A311S | N/A 22220 | N/A 3 11/16 in | N/A 11.38 in289.1 mm | N/A 4.97 in126.1 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QATP20A312S | N/A 22220 | N/A 3 3/4 in | N/A 11.38 in289.1 mm | N/A 4.97 in126.1 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QATP20A100S | N/A 22220 | N/A 100 mm | N/A 11.38 in289.1 mm | N/A 4.97 in126.1 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
1 2