Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
51 - 75 of 78 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Outside Diameter (in)

Outside Diameter (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAMC15A075SM N/A 22215 N/A 75 mm N/A 5.875 in149.2 mm N/A 3.96 in100.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QAMC15A075SN N/A 22215 N/A 75 mm N/A 5.875 in149.2 mm N/A 3.96 in100.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QAMC15A300SM N/A 22215 N/A 3 in N/A 5.875 in149.2 mm N/A 3.96 in100.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QAMC15A300SB N/A 22215 N/A 3 in N/A 5.875 in149.2 mm N/A 3.96 in100.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QAMC15A300ST N/A 22215 N/A 3 in N/A 5.875 in149.2 mm N/A 3.96 in100.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
QAMC18A080SM N/A 22218 N/A 80 mm N/A 6.75 in171.5 mm N/A 4.34 in110.2 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAMC18A303SM N/A 22218 N/A 3 3/16 in N/A 6.75 in171.5 mm N/A 4.34 in110.2 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAMC18A303SB N/A 22218 N/A 3 3/16 in N/A 6.75 in171.5 mm N/A 4.34 in110.2 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAMC18A303ST N/A 22218 N/A 3 3/16 in N/A 6.75 in171.5 mm N/A 4.34 in110.2 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAMC18A304SM N/A 22218 N/A 3 1/4 in N/A 6.75 in171.5 mm N/A 4.34 in110.2 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAMC18A085SM N/A 22218 N/A 85 mm N/A 6.75 in171.5 mm N/A 4.34 in110.2 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAMC18A307SM N/A 22218 N/A 3 7/16 in N/A 6.75 in171.5 mm N/A 4.34 in110.2 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAMC18A307SC N/A 22218 N/A 3 7/16 in N/A 6.75 in171.5 mm N/A 4.34 in110.2 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAMC18A307SN N/A 22218 N/A 3 7/16 in N/A 6.75 in171.5 mm N/A 4.34 in110.2 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAMC18A307ST N/A 22218 N/A 3 7/16 in N/A 6.75 in171.5 mm N/A 4.34 in110.2 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAMC18A308SM N/A 22218 N/A 3 1/2 in N/A 6.75 in171.5 mm N/A 4.34 in110.2 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAMC18A308SN N/A 22218 N/A 3 1/2 in N/A 6.75 in171.5 mm N/A 4.34 in110.2 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAMC18A308ST N/A 22218 N/A 3 1/2 in N/A 6.75 in171.5 mm N/A 4.34 in110.2 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAMC18A090SM N/A 22218 N/A 90 mm N/A 6.75 in171.5 mm N/A 4.34 in110.2 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAMC18A090ST N/A 22218 N/A 90 mm N/A 6.75 in171.5 mm N/A 4.34 in110.2 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
QAMC20A311SM N/A 22220 N/A 3 11/16 in N/A 8.125 in206.4 mm N/A 5.05 in128.3 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QAMC20A312SM N/A 22220 N/A 3 3/4 in N/A 8.125 in206.4 mm N/A 5.05 in128.3 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QAMC20A100SM N/A 22220 N/A 100 mm N/A 8.125 in206.4 mm N/A 5.05 in128.3 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QAMC20A315SM N/A 22220 N/A 3 15/16 in N/A 8.125 in206.4 mm N/A 5.05 in128.3 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QAMC20A315SB N/A 22220 N/A 3 15/16 in N/A 8.125 in206.4 mm N/A 5.05 in128.3 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
51 - 75 of 78 | Results Per Page | View | Unit of Measure
1 2 3 4