Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
76 - 78 of 78 | Results Per Page | View | Unit of Measure
1 2 3 4 
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
Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAMC20A315ST N/A 22220 N/A 3 15/16 in N/A 8.125 in206.4 mm N/A 5.05 in128.3 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QAMC20A400SM N/A 22220 N/A 4 in N/A 8.125 in206.4 mm N/A 5.05 in128.3 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QAMC20A400ST N/A 22220 N/A 4 in N/A 8.125 in206.4 mm N/A 5.05 in128.3 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
76 - 78 of 78 | Results Per Page | View | Unit of Measure
1 2 3 4