All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Single Concentric Solid-Block Mounted Bearings
>
Single Concentric Flange Block
>
View Items
Single Concentric Flange Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearingss feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 100 of 117
1
2
3
4
5
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QAFMD15A075S
22215
75
mm
8.48
in
215.4
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAF15A300S
22215
3
in
8.48
in
215.4
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAFL15A300S
22215
3
in
7.88
in
200.2
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAFMD15A300S
22215
3
in
8.48
in
215.4
mm
0.75
in
20
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAF18A080S
22218
80
mm
9.91
in
251.7
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAFL18A080S
22218
80
mm
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAFLP18A080S
22218
80
mm
9.5
in
241.3
mm
1
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAFMD18A080S
22218
80
mm
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAF18A303S
22218
3 3/16
in
9.91
in
251.7
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAFL18A303S
22218
3 3/16
in
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAFLP18A303S
22218
3 3/16
in
9.5
in
241.3
mm
1
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAFMD18A303S
22218
3 3/16
in
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAF18A304S
22218
3 1/4
in
9.91
in
251.7
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAFL18A304S
22218
3 1/4
in
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAFLP18A304S
22218
3 1/4
in
9.5
in
241.3
mm
1
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAFMD18A304S
22218
3 1/4
in
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAF18A085S
22218
85
mm
9.91
in
251.7
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAFL18A085S
22218
85
mm
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAFLP18A085S
22218
85
mm
9.5
in
241.3
mm
1
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAFMD18A085S
22218
85
mm
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAF18A307S
22218
3 7/16
in
9.91
in
251.7
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAFL18A307S
22218
3 7/16
in
9.5
in
241.3
mm
0.75
in
20
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAFLP18A307S
22218
3 7/16
in
9.5
in
241.3
mm
1
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAFMD18A307S
22218
3 7/16
in
9.5
in
241.3
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAF18A308S
22218
3 1/2
in
9.91
in
251.7
mm
0.75
in
20
mm
87200
lbf
388000
N
79700
lbf
355000
N
Results 76 - 100 of 117
1
2
3
4
5